Schmalz

The delivered transport trolleys are unloaded at Schedler using the Jumbo Low-Stack.

Vacuum Lifter From Schmalz Optimizes Logistics at Schedler

At Schedler Transport-Logistics, the manual handling of heavy and bulky parcels has been successfully improved. By using two Jumbo Low-Stack vacuum tube lifters on a crane gantry, employees can now place the parcels in low storage positions without bending down. This innovative solution has not only reduced the workload, but also increased efficiency and employee motivation.

Characteristics of the success story

IndustryUniversal
WorkpieceCardboard boxes
Product groupVacuum Tube Lifter Jumbo Low-Stack
Type of handlingManual Handling

With Schmalz

2.000

packages

per day

The Customer: Schedler Transport-Logistik GmbH

Schedler Transport-Logistik GmbH has been active in the transport industry since 1984. Schedler has 40 employees and around 30 vehicles in the DACH region, the Benelux countries and France. In 2012, the Schedler sun protection logistics division specialized in transport services for professional sun and weather protection systems.

The Challenge

Schedler had to handle parcels containing awnings that were up to seven meters in length and weighed 200 kilograms for the customer Erhardt Markisen GmbH. After Erhardt had delivered the transport trolleys, the employees had to manually label the parcels with barcodes, sort them and assign them to individual tours. As Schedler works with several awning manufacturers at the same time, up to 2,000 parcels per day had to be processed during the season. In order to optimize the workflow and relieve the physical strain on the employees, it was necessary to find an ergonomically efficient solution for this complex logistical task.

We wanted a system that works for all workpieces in order to achieve an uninterrupted workflow.
∼ Karl Schedler, Managing Director of Schedler Transport-Logistik GmbH

Schmalz's Solution

Schmalz implemented a custom-made solution at Schedler to overcome the challenges of handling the heavy and bulky parcels. The solution consists of an overhead crane system with a generous working area of 36 by 15 meters. This system enables the employees to handle the three to seven meter long parcels easily and ergonomically. The overhead crane system significantly reduces the need for parcel repositioning as it offers a large radius of action. The products can be placed directly into the transport boxes, which optimizes the work process and increases efficiency. Schmalz has installed two Jumbo Low-Stack vacuum tube lifters as lifting aids. The special version of the tube lifters makes it easier to unload the transport trolleys: when unloading the delivered transport trolleys, the employees can also reach the lowest level without having to bend down. The tube lifters are circuitried with multiple vacuum grippers that hold all delivered cardboards safely. Control is intuitive via a twist grip, which simplifies operation and increases productivity. Overall, the implementation of the Schmalz solution at Schedler has led to a significant improvement in working conditions. The strain on employees has been reduced, efficiency has been increased and productivity has risen.

The packages are put together into tours with the Jumbo Low-Stack.

The packages are put together into tours with the Jumbo Low-Stack.

The Jumbo Low-Stack is the ideal solution for placing workpieces in low storage positions while maintaining an upright posture.

The Jumbo Low-Stack is the ideal solution for placing workpieces in low storage positions while maintaining an upright posture.

Customer benefits through the Schmalz solution

ErgonomicsReducing the physical strain on employees
VersatilityA system that is suitable for parcels of different dimensions, weights and carton qualities.
SafetyMinimizing the risk of injury when lifting heavy loads
EfficiencyIncreased productivity through easier handling

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select