Schmalz

176 flat suction cups lift the chips out of the Jedec tray at the same time

Schmalz Suction Cups for Fast PCB handling

Erler gmbH automation . robotic has developed an innovative robot cell for Schweizer Electronic AG that specializes in the automated handling of small semiconductor components. In this cell, a Stäubli Scara robot takes on the task of placing up to 31,000 chips per hour from a standard tray into a special holder for the subsequent etching bath. This precise and efficient handling is made possible by 176 flat suction cups from Schmalz.

Characteristics of the success story

IndustryElectronics
WorkpieceSemiconductor components
Product groupVacuum Components
Type of handlingAutomated handling

With Schmalz

31.000

chips

per hour

The Customer: Erler gmbh automation . robotics

The Swabian family business erler gmbh automation . robotik, based in Dormettingen in the Zollernalb district, operates in the industrial automation and robotics sector. Since its foundation in 1995, the company has developed into a full-service provider for control technology and has focused on robotics since 1998. With over 200 successfully implemented robot control systems, Erler GmbH has played a significant role in securing the future of many companies in Baden-Württemberg. The company currently employs 47 people working in process engineering, factory automation, and machine technology.

The Challenge

erler gmbH automation . robotik has developed a robot cell for its customer, Schweizer Electronic AG, which handles semiconductor components, particularly semiconductor chips. These chips are crucial for the power of electrical drives and assistance systems. Schweizer Electronic was looking for an automated handling solution for these sensitive semiconductor chips. The challenge lies in the process of printed-circuit board embedding, in which the chips are embedded in copper inlays. Prior to this, the copper surfaces of the chips must be roughened in an etching bath. Therefore, a solution was required to safely transfer the chips from a standard tray to a special device for the etching bath. Schmalz was responsible for the end-of-arm tooling of the robot and developed a gripper for handling the sensitive semiconductor components.

Our solution can handle 31,000 chips per hour. Crucial components such as the robot and the gripper ensure reliable, trouble-free continuous operation.
∼ Jochen Erler, Managing Director erler gmbh automation . robotics.

Schmalz's Solution

The gripper developed by Schmalz is perfectly adapted to the handling of semiconductor components in a robot cell. It removes the chips from the tray and places them precisely in the special holder for the etching bath. With a size of 320 x 140 millimetres and a weight of just 2.5 kilograms due to its aluminum base body, the gripper is easy to assemble and integrate into the robot system. The gripper is equipped with a prefabricated flange mount to simplify installation. The special feature of this gripper is the 176 flat suction cups from Schmalz, which enable the precise and reliable handling of the semiconductor components. Due to their geometry, the flat suction grippers move only minimally in an axial direction and are designed to pick up the workpieces cleanly and set them down again precisely without tilting. The flat suction cups have a diameter of six millimetres and are made of NBR-ESD nitrile rubber. They reliably protect sensitive components from uncontrolled electrostatic discharge and are also extremely resistant to chemicals. In addition, further suction cups with flexible spring plungers and independent vacuum generation were installed at one point in the system. These are responsible for removing the lids before the SE trays are loaded or unloaded, and for transporting the trays to the transfer station. The vacuum in the gripper is generated by an IO-Link compatible compact ejector of the SCPMi type installed in the system. This enables efficient vacuum generation and is also particularly energy-saving thanks to the integrated air saving function, which reduces compressed air consumption.

In one move, a robot places 176 chips from in a special tray and then dips them in an etching bath

In one move, a robot places 176 chips from in a special tray and then dips them in an etching bath

The system later immerses the chips completely in the treatment bath

The system later immerses the chips completely in the treatment bath

Flat suction cups PFYN made of NBR-ESD protect components from uncontrolled electrostatic discharge

Flat suction cups PFYN made of NBR-ESD protect components from uncontrolled electrostatic discharge

The system can convert 31,000 chips per hour

The system can convert 31,000 chips per hour

Customer benefits through the Schmalz solution

Increased efficiencyFaster and more efficient handling of electronic components
Increase in production outputAutomation increases overall production output
Improving the quality of printed-circuit boardsPrecise handling minimizes errors and optimizes the quality of the printed-circuit boards

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select