Schmalz

Plug-In Screw Unions

Hose outer diameter from 4 mm to 14 mm

Go directly to the products

Safe, fast and tool free assembly and disassembly of all smooth hoses

External clamping of the hoses prevents a reduction of the cross-section

Tight, flow optimized design especially for vacuum applications

Body and clamping clip made of nickel plated brass suitable and reusable for the toughest applications

Design
  • Screw in push fitting, clamping clip and unlocking element made of nickel-plated brass
  • Hose connection sealed with an NBR gasket
  • Thread as Whitworth pipe thread
Technical Data
  • Connection thread M5 to G1/2"
  • Material: nickel-plated brass
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Design hose type
Product family
Industry sector

1 - 10 from 82 results

STV-GE M5-AG 6

Part no.: 10.08.02.00201

Push-in Fitting, straight

Industries: Universal

Thread G1M5-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D9.9 (mm)
Length L18.8 (mm)
STV-W M5-AG 6

Part no.: 10.08.02.00296

Push-in Fitting, swivelling elbow

Pressure range (operating pressure) [bar] bar
Length L20.8 (mm)
Height H13 (mm)
Thread G1M5-M
STV-GE M5-AG 4

Part no.: 10.08.02.00200

Push-in Fitting, straight

Industries: Universal

Thread G1M5-M
Outer hose diameter4 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D7.9 (mm)
Length L15 (mm)
STV-GE G1/4-AG 8

Part no.: 10.08.02.00207

Push-in Fitting, straight

Industries: Universal

Thread G1G1/4"-M
Outer hose diameter8 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D13.9 (mm)
Length L17.8 (mm)
STV-GE G1/8-AG 4

Part no.: 10.08.02.00202

Push-in Fitting, straight

Industries: Universal

Thread G1G1/8"-M
Outer hose diameter4 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D7.9 (mm)
Length L13.7 (mm)
STV-GE G1/8-AG 6

Part no.: 10.08.02.00204

Push-in Fitting, straight

Industries: Universal

Thread G1G1/8"-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D11.4 (mm)
Length L16.4 (mm)
STV-GE G1/8-AG 6 HT

Part no.: 10.08.02.00389

Push-in Fitting, straight

Industries: Universal

Thread G1G1/8"-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 120 °C
Outside diameter D11.6 (mm)
Length L19 (mm)
STV-GE G1/8-AG 8

Part no.: 10.08.02.00206

Push-in Fitting, straight

Industries: Universal

Thread G1G1/8"-M
Outer hose diameter8 (mm)
MaterialBrass
Operating temperature °C
Outside diameter D14 (mm)
Length L20.7 (mm)
STV-GE G1/4-AG 4

Part no.: 10.08.02.00203

Push-in Fitting, straight

Industries: Universal

Thread G1G1/4"-M
Outer hose diameter4 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D8.6 (mm)
Length L11.8 (mm)
STV-GE G1/4-AG 6

Part no.: 10.08.02.00205

Push-in Fitting, straight

Industries: Universal

Thread G1G1/4"-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D11.2 (mm)
Length L15.2 (mm)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select