NAEH-SCHA SMAGN 10-30V-DC
Part no.: 10.01.17.00614
Proximity switch
Industries: Automotive | Metal
| Construction vacuum switch | Magnetic cylinder sensor |
| Voltage DC | 10 - 30 V - DC |
| Electrical connection | Male connect M8, 4 pole |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 5.5 mm |
| L | 27 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Construction vacuum switch | Magnetic cylinder sensor |
| Control valve | Normally open |
| Voltage DC | 10 - 30 V - DC |
| Electrical connection | Male connect M8, 4 pole |
| Operating temperature | -25.0 ... 80.0 °C |
| Weight | 9.5 g |
Documentation
Documentation


