Schmalz

Manual handling • Solar • Collectors • Vacuum Tube Lifters JumboErgo

Ergonomic Handling of flat-plate collectors with the Vacuum Tube Lifter JumboErgo

The flat-plate collectors measure 1,200 x 2,200 mm (length by height) and weigh up to 50 kg each. Previously, two employees were needed to move the collectors by hand. Because of the heavy physical strain on the employees, managers decided to look for a suitable material flow solution.

The vacuum tube lifter JumboErgo 85 with the pneumatic swiveling unit PSE for loads of up to 70 kg makes it possible to safely rotate the collectors by 90° and then set them down. The vacuum tube lifter is equipped with a quadruple suction cup, which can be flexibly adapted to differing collector formats. The vacuum tube lifter is suspended from a column-mounted slewing crane SK. Due to a 4,500-mm-long jib and swivel angle of 270°, it covers a broad working area. This vacuum tube lifter completely fulfills the requirements of the customer.

Show more
Product Inquiry

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart