Schmalz

Floating Suction Cups SBS-ESD

Diameter (Ø) from 10 mm to 100 mm

Go directly to the products

Operation without ejector due to integrated vacuum generation according to the Bernoulli principle

Low-contact handling due to "floating" suction cup on an air cushion

High leakage compensation thanks to high flow rate at low vacuum

Safe separation of thin, porous workpieces

Protection against uncontrolled electrostatic discharge by elastomer buffer made of NBR-ESD

Design
  • Connection directly via four mounting threads on the top side (1); vertical (2) and horizontal compressed air connections
  • Conductive aluminium base body with integrated Bernoulli nozzle (3)
  • Flow element (4) in two versions: standard flow (SF) for dense to slightly porous parts and high flow (HF) with higher leakage compensation for porous parts
  • Dissipative elastomer buffers made of special material NBR-ESD on the underside of the suction cup (5)
  • Optional available with central support
  • Vacuum (A), exhaust-air (B)
Technical Data
  • Diameter: 10 to 100 mm
  • Holding force: 1.4 to 55.5 N
  • Rubber buffer to protect against uncontrolled electrostatic discharge
Performance Data
Metric
Imperial
23456
SBS-ESD 10 SF39.5053.5067.5081.5096.50
SBS-ESD 20...40 SF50.0070.0085.00100.00125.00
SBS-ESD 60 SF80.00105.00130.00150.00175.00
SBS-ESD 100 SF110.00150.00190.00225.00260.00
123456
SBS-ESD 10 SF0.450.750.951.201.451.50
SBS-ESD 20 SF0.801.301.602.002.302.50
SBS-ESD 30 SF2.002.302.703.504.304.90
SBS-ESD 40 SF2.203.804.705.507.007.50
23456
SBS-ESD 20...40 HF65.0085.00110.00140.00170.00
SBS-ESD 60 HF110.00150.00180.00220.00250.00
SBS-ESD 100 HF205.00280.00350.00420.00490.00
123456
SBS-ESD 20 HF0.501.002.002.703.304.00
SBS-ESD 30 HF1.002.303.004.005.005.50
SBS-ESD 40 HF3.005.107.8010.0011.0012.00
0.070.110.140.180.21
SBS-ESD 10 SF1.391.892.382.883.41
SBS-ESD 20...40 SF1.772.473.003.534.41
SBS-ESD 60 SF2.823.714.595.306.18
SBS-ESD 100 SF3.885.306.717.949.18
123456
SBS-ESD 10 SF0.450.750.951.201.451.50
SBS-ESD 20 SF0.801.301.602.002.302.50
SBS-ESD 30 SF2.002.302.703.504.304.90
SBS-ESD 40 SF2.203.804.705.507.007.50
0.070.110.140.180.21
SBS-ESD 20...40 HF2.293.003.884.946.00
SBS-ESD 60 HF3.885.306.357.778.83
SBS-ESD 100 HF7.249.8812.3614.8317.30
123456
SBS-ESD 20 HF0.501.002.002.703.304.00
SBS-ESD 30 HF1.002.303.004.005.005.50
SBS-ESD 40 HF3.005.107.8010.0011.0012.00
Industries
  • •Electronics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Holding force
Thread G1
Industry sector
Product family

1 - 10 from 13 results

SBS 10 SF M5-IG NBR-ESD/AL

Part no.: 10.01.01.14668

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter10 (mm)
ShapeStandard flow
Compressed air connectionM5-F
MaterialNBR-ESD/AL
SBS 20 SF M5-IG NBR-ESD/AL

Part no.: 10.01.01.14807

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter20 (mm)
ShapeStandard flow
Compressed air connectionM5-F
MaterialNBR-ESD/AL
SBS 20 HF M5-IG NBR-ESD/AL

Part no.: 10.01.01.14809

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter20 (mm)
ShapeHigh flow
Compressed air connectionM5-F
MaterialNBR-ESD/AL
SBS 30 SF M5-IG NBR-ESD/AL

Part no.: 10.01.01.14811

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter30 (mm)
ShapeStandard flow
Compressed air connectionM5-F
MaterialNBR-ESD/AL
SBS 30 HF M5-IG NBR-ESD/AL

Part no.: 10.01.01.14813

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter30 (mm)
ShapeHigh flow
Compressed air connectionM5-F
MaterialNBR-ESD/AL
SBS 40 SF G1/8-IG NBR-ESD/AL

Part no.: 10.01.01.14814

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter40 (mm)
ShapeStandard flow
Compressed air connectionG1/8"-F
MaterialNBR-ESD/AL
SBS 40 HF G1/8-IG NBR-ESD/AL

Part no.: 10.01.01.14815

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter40 (mm)
ShapeHigh flow
Compressed air connectionG1/8"-F
MaterialNBR-ESD/AL
SBS 60 SF G1/8-IG NBR-ESD/AL

Part no.: 10.01.01.14817

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter60 (mm)
ShapeStandard flow
Compressed air connectionG1/8"-F
MaterialNBR-ESD/AL
SBS 60 HF G1/8-IG NBR-ESD/AL

Part no.: 10.01.01.14818

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter60 (mm)
ShapeHigh flow
Compressed air connectionG1/8"-F
MaterialNBR-ESD/AL
SBS 100 SF G1/8-IG NBR-ESD/AL

Part no.: 10.01.01.15452

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter100 (mm)
ShapeStandard flow
Compressed air connectionG1/8"-F
MaterialNBR-ESD/AL

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select