Schmalz

Vacuum End Effectors VEE

Assembly instead of Construction

Modular system for designing vacuum end effectors for a wide variety of processes quickly and at low cost.

Go directly to the products
Individual configuration

Flexibly configurable, perfectly matched individual components

Minimal design and manufacturing effort

Minimizes configuration and production times thanks to simple plug-in principle

Low weight

Ready-to-connect end effectors starting at 150 g net weight, ideal for high-speed applications

Excellent hygiene properties

FDA- and BfR-compliant high-performance thermoplastic, resistant to alkaline cleaning solutions

Assembly service

On request, we can supply a completely assembled and ready-to-connect gripper

Modular system

(1) Flange plates for standard types of robots

(2) Flange modules rigid or rotating by 360°; can be extended (optional)

(3) Basic modules

(4) Connector node

(5) Top connector G3/8"-F or closed

(6) Bottom connector incl. sealing element G1/8"-F, G1/4"-F, G3/8"-F or closed

(7) Stabilization elements (available as a suction cup accessory)

(8) Screw cover (optional)

(9) Vacuum suction cups (can be selected from the Schmalz product range)

(10) Connection tubes

(11) Plugs for partitioning into different vacuum zones

(12) Plugs

(13) Solenoid valve for active blow off

(14) Vacuum modules flange modules with integrated vacuum generation

Design Data

Vacuum end effectors VEE can be freely configured within the framework values. When used in connection with our wide selection of suction pads, the possibilities are practically endless.

Specification

Specification Vacuum end effectors from the VEE system
Minimum configuration

Maximum configuration

Basic module

1-connection

4-connection

Suction pad connection thread

G1/8“-F, G1/4“-F, G3/8“-F

G1/8“-F, G1/4“-F, G3/8“-F

Gripper size (L/W)

38 x 38 mm

300 x 200 mm

Weight1

65 g

500 g

Qty. of suction pads

1

12

Workpiece sizes (L/W)

15 x 15 mm

400 x 300 mm

1without flange module and suction pad

Technical Data

Specification

Specification Vacuum end effectors from the VEE system

Max. rated flow

60 m³/h

Max. vacuum value

-980 mbar

Overpressure resistance

up to 3 bar

Temperature range

-25 °C to +80 °C

Material

High performance thermoplastic (compliant with FDA guidelines)

Max. load capacity

2,000 g

Industries
  • •Packaging
Additional information

Products

Customized Vacuum End Effector VEE-SLS
Customized Vacuum End Effector VEE-SLS
  • VEE system expansion for handling complex 3D-shaped products

  • Low weight by sintered polyamide

  • Warp resistant gripper for increased cycle speed and load capacity

  • Realization of complex custom-shaped grippers by innovative sinter technology

  • Hose-free vacuum distribution (standard) and integrated vacuum generator (option)

Handling Sets VEE
Handling Sets VEE
  • Vacuum generator including flange and gripper
  • Flexible replacement of the gripper possible
  • Suitable for operation with lightweight robots and cobots
Starter Set VEE
Starter Set VEE
  • 120 VEE components
  • Including eight suction cups SPB4-30
  • Build up to two turnkey VEE configurations
Flange Extensions VEE-FE
Flange Extensions VEE-FE
  • Flange extension for vacuum end effectors VEE for reaching into boxes of all kinds
  • With a bayonet to quickly change the gripper without tools
  • Three extension lengths available with an integrated vacuum feedthrough
Plugs VEE-PL
Plugs VEE-PL
  • Material: Silicone SI for VEE-PL P and polyphenylsulfone PPSU (FDA-approved material) for VEE-PL C

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select