The VacuMaster Wood is a significant step towards easier and more ergonomic working.∼ Alexander Bohnet, authorized signatory at Schreinerei Rothfuß

Schmalz Vacuum Lifter Optimizes Material Flow in Carpentry Workshop
Large sheets and heavy doors cannot be handled alone. This is why the carpentry Rothfuß has been using a vacuum lifting device from Schmalz to make handling large-format loads easier for a lengthy period of time. The VacuMaster Wood has been in use there recently.
Characteristics of the success story
| Industry | Wood |
|---|---|
| Workpiece | Wooden boards |
| Product group | Vacuum Lifting Device VacuMaster Wood |
| Type of handling | Manual Handling |
With Schmalz
250
kilogram
effortless handling
90
degree
simply swivel
The Customer: Schreinerei Rothfuß GmbH
The carpentry Rothfuß (Schopfloch, northern Black Forest) manufactures house, contract and fire doors, home furniture, kitchens as well as contract furniture and special parts for industry with 17 employees on a production area of 2,000 square meters.
The Challenge
Previously, it was a major physical challenge for employees to lift the heavy sheets onto the CNC machine or the panel dividing saw for processing. The dimensions of the sheets delivered are 2.80 x 2.00 meters, but a length of five meters is not uncommon. With a thickness of up to 60 millimeters, a sheet weighs well over 200 kilograms. The sheets are so bulky and heavy that a second person always has to be called in, interrupting their actual work.
Schmalz's Solution
The solution from Schmalz is called VacuMaster Wood and is the ideal lifting device for the wood workshop: The VacuMaster Wood transports a wide variety of wooden boards or beams very ergonomically. Both suction-tight and air-permeable workpieces up to a length of 5,000 mm can be handled. The VacuMaster Wood has a long operator handle that allows the carpenter to conveniently place the heavy and large sheets on the processing table. The swivelling function enables him not only to place the sheets delivered lying on the machine, but also to push them directly into the storage rack in a vertical position. After processing, sheets and remnants can be conveniently removed from the processing table and placed on a transport trolley, for example. With the Comfort operator handle, the carpenter can hold the vacuum lifting device safely with both hands and operate the necessary switches at the same time without having to reach around. This makes handling not only very safe, but also child's play. The low weight and compact dimensions also make handling considerably easier compared to other vacuum lifting devices and ensure particularly ergonomic working.

The VacuMaster Wood is lightweight and compact. The comfort operator handle makes handling easier.

The swivelling function makes it possible to push sheets or remnants directly upright onto the shelf.
