Schmalz

Floating Suction Cups SBS Thin

Floating suction cups for handling highly sensitive workpieces

Go directly to the products

High holding forces despite flat design for confined automation processes

Operation without ejector, as vacuum is generated according to Bernoulli's principle

Low-contact handling, as suction cup "floats" on an air cushion

Safe separation of thin, porous workpieces

Design
  • Connection via three M1.6x4 screws (1) and sealing element (2)
  • Flat aluminum main body with integrated Bernoulli nozzle (3)
  • Flow element (4) for dense to slightly porous parts
  • Vacuum (A), exhaust air (B)
Technical Data
  • Diameter: 20 mm
  • Holding force: 3.0 N
  • Design: flat version
Performance Data
Metric
Imperial
123456
SBS 20 SF TH30.0050.0070.0080.00100.00120.00
123456
SBS 20 SF TH1.001.502.002.503.003.50
0.040.070.110.140.180.21
SBS 20 SF TH1.061.772.472.823.534.24
123456
SBS 20 SF TH1.001.502.002.503.003.50
Industries
  • •Electronics
  • •Packaging
  • •Solar
  • •Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Holding force
Thread G1
Industry sector

1 - 1 from 1 results

SBS 20 SF TH M1.6-AG AL

Part no.: 10.01.01.14784

Floating suction cup in particularly flat design for handling highly sensitive workpieces

Industries: Packaging | Wood | Electronics | Solar

Outside diameter D20 (mm)
ShapeStandard flow
Shape compact ejectorsThin design
MaterialAluminum

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select