Schmalz

Warning Devices, Audible-Electronic WN-E

Measuring range -1 bar to 0 bar

Go directly to the products

Electronic warning device for safe monitoring of the vacuum system

Audible signal with 100 dB warns reliably even in loud environments

Warning signal sounds thanks to voltage monitoring even in case of power failure

Switching point customer-specific adjustable from -1 to 0 bar

Design
  • Electronic warning device with integrated electronic vacuum switch
  • Electronics mounted in a robust, impact-resistant macrolon housing
  • Electrical connection cable and hose for vacuum connection fed directly into the housing via cable gland
Technical Data
  • Monitoring range: -1 to 0 bar
  • Audible warning signal with 100 dB
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Voltage

1 - 2 from 2 results

WN-E AKUST -1...0 AC

Part no.: 10.07.05.00012

Warning device, acoustic-electronic for monitoring of vacuum systems

Length L82 (mm)
Width B80 (mm)
Height H85 (mm)
Functionacoustically
Measuring range [bar]-1,00 ... 0,00 bar
Current typeA.C. alternating current
Voltage200-280V - AC
Cable length Lk3 (m)
Length vacuum tube1.3 (mm)
WN-E AKUST -1...0 DC

Part no.: 10.07.05.00016

Warning device, acoustic-electronic for monitoring of vacuum systems

Length L82 (mm)
Width B80 (mm)
Height H85 (mm)
Functionacoustically
Measuring range [bar]-1,00 ... 0,00 bar
Current typeDirect current
Voltage24V - DC
Cable length Lk3 (m)
Length vacuum tube1.3 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart