Schmalz

Accessories for Screw Unions

Connection thread M5 to G1-1/2"

Go directly to the products

Wide range of accessories from one source

Robust, reusable accessories made of high-quality brass with nickel-plated finish

Design
  • Accessories made of robust brass with nickel-plated surfaces
Technical Data
  • Connection thread M5 to G1-1/2"
  • Material: nickel-plated brass
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Nominal diameter dn
Industry sector

1 - 10 from 43 results

RED-NIP G3/8-AG G1/4-AG AL

Part no.: 10.01.10.00182

Reduction nipple (tubular)

Thread G1G3/8"-M
Thread G2G1/4"-M
MaterialAluminum
Length L25 (mm)
Nominal diameter dn6.1 (mm)
RED-NIP G1/4-AG G1/8-AG AL

Part no.: 10.01.10.01307

Reduction nipple with collar

ST M3-AG 2 MS-V

Part no.: 10.08.03.00151

Hose sleeve

Thread G1M3-M
Hose inner diameter (recom.) d2 (mm)
MaterialBrass
Surfacenickel plated
Length L2 (mm)
Nominal diameter dn1.2 (mm)
ST M5-AG 4 MS-V

Part no.: 10.08.03.00152

Hose sleeve

Thread G1M5-M
Hose inner diameter (recom.) d4 (mm)
MaterialBrass
Surfacenickel plated
Length L3.3 (mm)
Nominal diameter dn2.2 (mm)
ST G1/8-AG 9 MS-V

Part no.: 10.08.03.00155

Hose sleeve

Thread G1G1/8"-M
Hose inner diameter (recom.) d9 (mm)
MaterialBrass
Surfacenickel plated
Length L5 (mm)
Nominal diameter dn4 (mm)
ST G1/4-AG 6 MS-V

Part no.: 10.08.03.00156

Hose sleeve

Thread G1G1/4"-M
Hose inner diameter (recom.) d6 (mm)
MaterialBrass
Surfacenickel plated
Length L5 (mm)
Nominal diameter dn4.5 (mm)
ST G1/4-AG 9 MS-V

Part no.: 10.08.03.00157

Hose sleeve

Thread G1G1/4"-M
Hose inner diameter (recom.) d9 (mm)
MaterialBrass
Surfacenickel plated
Length L5 (mm)
Nominal diameter dn7.5 (mm)
ST G3/8-AG 13 MS-V

Part no.: 10.08.03.00160

Hose sleeve

Thread G1G3/8"-M
Hose inner diameter (recom.) d13 (mm)
MaterialBrass
Surfacenickel plated
Length L5.9 (mm)
Nominal diameter dn10 (mm)
ST G3/4-AG 13 MS-V

Part no.: 10.08.03.00164

Hose sleeve

Thread G1G3/4"-M
Hose inner diameter (recom.) d13 (mm)
MaterialBrass
Length L8 (mm)
Nominal diameter dn10.4 (mm)
ST G3/4-AG 19 MS-V

Part no.: 10.08.03.00165

Hose sleeve

Thread G1G3/4"-M
Hose inner diameter (recom.) d19 (mm)
MaterialBrass
Surfacenickel plated
Length L7.8 (mm)
Nominal diameter dn16 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart