Schmalz

Gauges VAM-D

Measuring range from -1 bar to 10 bar

Go directly to the products

Electronic manometer with clear digital display

Ideal for mobile use, as it is very compact, light (only approx. 40 g) and battery operated

Captures and displays vacuum and pressure values

Design
  • Battery powered digital manometer in a robust polycarbonate housing
  • Connection of measuring medium (vacuum and pressure) with male thread G1/8" or female thread M5
  • Mounting bracket and mounting frame available as accessory for switch panel mounting
  • Integrated battery indicator on the display (changeable battery)
  • LCD display showing 3 ½ digits and seven segments
Technical Data
  • Electronic manometer
  • Measuring range: from -1 to 10 bar
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector
Product family

1 - 2 from 2 results

VAM-D 30x30 VP10 G1/8-AG

Part no.: 10.07.02.00055

Vacuum gauge (manometer) for measurement and monitoring of the vacuum

Industries: Universal

Length L30 (mm)
Width B30 (mm)
Measuring range [bar]-1,0 ... 10,0 bar
Product familyVAM-D
VAM-D 30x30 VP10 G1/8-AG SET

Part no.: 10.07.02.00057

Vacuum gauge (manometer) for measurement and monitoring of the vacuum

Length L30 (mm)
Width B30 (mm)
Measuring range [bar]-1,0 ... 10,0 bar
Product familyVAM-D

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart