Schmalz

Touch Valves TV / TVN

Nominal flow from 12 l/min to 160 l/min

Go directly to the products

Mechanically actuated valve with spring loaded plunger opens vacuum line only when the suction cups are occupied

Suitable for all workpiece materials, even porous materials

Minimum size allows use in the tightest of spaces

Design
  • Touch valve with spring loaded plunger and protective cap
  • Type TVN with molded-on suction cup nipple for direct mounting
  • Does not react if the suction cup is only partially in contact with the workpiece
Technical Data
  • Nominal flow: 0.7 to 9.6 m³/h
  • Connection: G1/8” to G1/2”
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Spring stroke Z
Nominal flow rate
Industry sector
Product family

1 - 7 from 7 results

TV G1/4-AG 13

Part no.: 10.05.10.00061

Touch valve for deactivation of unused suction cups or vacuum blocks

Industries: Universal

Thread G1G1/4"-M
Thread G2G1/8"-F
Spring stroke Z13 (mm)
TV G1/2-AG 10

Part no.: 10.05.10.00038

Touch valve for deactivation of unused suction cups or vacuum blocks

Industries: Universal

Thread G1G1/2"-M
Thread G2G3/8"-F
Spring stroke Z10 (mm)
TV G1/4-AG 5

Part no.: 10.05.10.00064

Touch valve for deactivation of unused suction cups or vacuum blocks

Industries: Universal

Thread G1G1/4"-M
Thread G2G1/8"-F
Spring stroke Z5 (mm)
TVN G1/8-AG 6 N007

Part no.: 10.05.10.00021

Connection nipple with integrated touch valve

Thread G1G1/8"-M
Spring stroke Z6 (mm)
NippleN 007
TVN G1/8-AG 6.5 N008

Part no.: 10.05.10.00023

Connection nipple with integrated touch valve

Thread G1G1/8"-M
Spring stroke Z6.5 (mm)
NippleN 008
TVN G1/4-AG 9 N009

Part no.: 10.05.10.00065

Connection nipple with integrated touch valve

Thread G1G1/4"-M
Thread G2M10x1.25-M
Spring stroke Z9 (mm)
NippleN 009
TVN G1/4-AG 8.4 N041

Part no.: 10.05.10.00058

Connection nipple with integrated touch valve

Industries: Universal

Thread G1G1/4"-M
Spring stroke Z8.4 (mm)
NippleN 041

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart