Schmalz

Vacuum Lifting Devices VacuMaster Light

Horizontal handling of small to mediumsized workpieces

Horizontal handling of small to medium-sized workpieces up to 100 kg

Product Inquiry

Fatigue-free working through ergonomic operation and low dead weight

Suction cups can be adjusted quickly and easily to handle different workpiece formats

Complete ready-to-connect device for quick and easy installation and start of operations

Controlled vacuum generation for reduced compressed air consumption and operating costs

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation
Design
  • Compact and lightweight vacuum lifting device with slim base body (1)
  • Pneumatic vacuum ejector with high suction capacity in the basic module (2)
  • Reliable manual slide valve (3) for vacuum control
  • Choice of one large suction plate, four articulated and infinitely adjustable suction feet (4) or variable traverse system
Technical Data

Type Max. lift capacity* [kg] Min. workpiece format [mm] Max. workpiece format [mm] Length L [mm]
Light 100-1 100 250 x 250 1.500 x 800 260
Light 100-4 100 250 x 250 2.000 x 800 400
Light CON 100 250 x 250 1.250 x 2.500 500 - 1.600

* Higher lift capacities available on request

 

Type No. of sution plates Ø suction plates [mm] Overall height H [mm] Operator handle L1 [mm] Weight [kg]
Light 100-1 1 250 270 405 15
Light 100-4 4 120 330 405 15
Light CON 4 - 6 110 - 250 320 - 410 410 - 650 14 - 30

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart