VacuMaster Multi for swiveling wooden boards by 90°

Vacuum Lifting Device VacuMaster Multi

Handling large, heavy wooden boards, either airtight or porous

Application

  • Rough and coated MDF, OSB and particle boards
  • Also for gypsum fiber and gypsum plaster board as well as plastic sheets
  • 90° swiveling of workpieces (optional)

Design and Function

  • Vacuum lifting device with movable operator handle to adjust the working height
  • High-power vacuum blower with centrifugal mass to delay vacuum dissipation in event of a power failure
  • Audible warning device
  • Reversing valve to quickly release the load
  • Electric drive for continuous and precise swiveling through 90° (optional)
  • Large suction plates which can be shifted the main beam

Product Highlights

  • Work ergonomically at any working height
  • Porous workpieces are handled very securely
  • Robust design for use in harsh working environments
  • Precise, continuous swiveling (optional)
  • Large volume for highly porous workpieces

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Functional principle of VacuMaster Multi for picking up large and porous plates
Documentation

Technical Data

TypeMax. lift capacity horizontal [kg]Max. lift capacity vertical [kg]Workpiece format min. [mm]Workpiece format max. [mm]No. suction platesSize suction plates [mm]
Multi 400400-1,100 x 7004,100 x 2,10011,000 x 675
Multi 400400-1,400 x 1,1005.600 x 2,10021,000 x 675
Multi 400/150 90°4001501,100 x 7004,100 x 2,10011,000 x 675
Multi 400/300 90°4003001,400 x 1,1005.600 x 2,10021,000 x 675
Multi 400/300 90°4003002,200 x 1,0005,600 x 2,1008∅ 400
TypeMain beam length L [mm]Overall height H [mm]Operator handle L1 [mm]Weight [kg]
Multi 400-5201,05080
Multi 4002,0006001,050133
Multi 400/150 90°-5401,050101
Multi 400/300 90°2,0006201,050159
Multi 400/300 90°2,5006301,050189

Accessories for Vacuum Lifting Device VacuMaster Multi

CEE-Connect

Quick-connect electrical connection

The CEE plug suggests the lifting device to be easily connected to the power supply and then quickly disconnected if necessary (only for VacuMaster Basic).

Further lifting devices

Are you in search of other lifting devices? More lifting devices you can find here.