Schmalz

Rotary Unions DEF

Max. rotation speed 3,500/min

Go directly to the products

Rotary union for the supply of vacuum and compressed air, also for fast moving machine elements or grippers

Durable, maintenance free design in high strength aluminium and steel

Design
  • Rotary union with steel rotor and body made of high-strength aluminum
Technical Data
  • Rotation speed: 21 to 3,500/min
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Revolution max.
Industry sector

1 - 8 from 8 results

DEF GE 21

Part no.: 10.07.03.00005

Rotary inlet for rotating machine elements, maintenance-free

Thread G1G3/8"-M
Height H40 (mm)
Revolution max.21 (1/min)
Shape fittings_2GE
DEF W 21

Part no.: 10.07.03.00006

Rotary inlet for rotating machine elements, maintenance-free

Thread G1G3/8"-M
Length L30 (mm)
Height H26 (mm)
Revolution max.21 (1/min)
Shape fittings_2W
DEF R 250

Part no.: 10.07.03.00001

Rotary inlet for rotating machine elements, maintenance-free

Thread G1M16x2-M
Thread G2R1/4"-F
Outside diameter D38 (mm)
Height H68 (mm)
Revolution max.250 (1/min)
Shape fittings_2R
DEF L 3500

Part no.: 10.07.03.00003

Rotary inlet for rotating machine elements, maintenance-free

Thread G1G1/4"-L-M
Thread G2R1/4"-F
Outside diameter D41.2 (mm)
Height H69.5 (mm)
Revolution max.3500 (1/min)
Shape fittings_2L
DEF R 3500

Part no.: 10.07.03.00002

Rotary inlet for rotating machine elements, maintenance-free

Thread G1G1/4"-M
Thread G2R1/4"-F
Outside diameter D41.2 (mm)
Height H69.5 (mm)
Revolution max.3500 (1/min)
Shape fittings_2R
VACU-ZUF DEF 54 60

Part no.: 10.01.38.08140

Vacuum feed

Industries: Universal

Utilization designRotary union
Outside diameter D60 (mm)
Length L112.5 (mm)
Width B112.5 (mm)
Height H95 (mm)
Revolution max.65 (1/min)
VACU-ZUF DEF 69 75

Part no.: 10.01.38.08175

Vacuum feed

Industries: Universal

Utilization designRotary union
Outside diameter D75 (mm)
Length L125 (mm)
Width B125 (mm)
Height H95 (mm)
Revolution max.55 (1/min)
VACU-ZUF DEF 94 100

Part no.: 10.01.38.08177

Vacuum feed

Industries: Universal

Utilization designRotary union
Thread G1M5-F
Outside diameter D100 (mm)
Length L154 (mm)
Width B154 (mm)
Height H95 (mm)
Revolution max.40 (1/min)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart