Part no.: 10.01.03.00109
Suction cup mounting with joint for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/8"-F |
| Thread G2 | G1/8"-M |
| Height H | 26.5 (mm) |
| Material | Austenitic stainless steel |
All-round articulated mounting of suction cups and suction plates, ideal for inclined workpiece surfaces
Safe handling due to heavy-duty, vacuum-tight ball joint
Low swivel point of the suction cup minimizes wear when touching down on sloping surfaces

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 4 from 4 results

Part no.: 10.01.03.00109
Suction cup mounting with joint for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/8"-F |
| Thread G2 | G1/8"-M |
| Height H | 26.5 (mm) |
| Material | Austenitic stainless steel |

Part no.: 10.01.03.00110
Suction cup mounting with joint for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/4"-F |
| Thread G2 | G1/4"-M |
| Height H | 37.5 (mm) |

Part no.: 10.01.03.00111
Suction cup mounting with joint for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/2"-F |
| Thread G2 | G1/2"-M |
| Height H | 40 (mm) |

Part no.: 10.01.03.00137
Suction cup mounting with joint for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/4"-F |
| Thread G2 | M10x1.25-M |
| Height H | 37.5 (mm) |