Schmalz

Spring Plungers FSTA

Stroke from 25 mm to 90 mm

Go directly to the products

With two damping springs optimized for sensitive workpieces; very good height compensation

Upper damping spring with high spring constant prevents overstroke and ensures even load distribution

Design
  • Spring plunger consisting of a high strength rod made of galvanized steel, guide sleeve (3) and upper (2) and lower (5) damping springs
  • Plunger rod with integrated vacuum feed, always female connection thread (1)
  • Connection thread for suction cup is always a male thread (6)
  • Two lock nuts for mounting (4)
Technical Data
  • Suction cup connection: G1/4" and G1/2"
  • Stroke: 25 to 90 mm
  • Integrated vacuum feed
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Spring stroke Z
Product family
Industry sector

1 - 5 from 5 results

FSTA G1/4-AG 50

Part no.: 10.01.02.00573

Spring plunger with both-way damping and height compensation

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTA
Spring stroke Z50 (mm)
Tightening torque (max)40 (Nm)
FSTA G1/2-AG 50

Part no.: 10.01.02.00578

Spring plunger with both-way damping and height compensation

Industries: Universal

Suction cup connectionG1/2"-M
Product familyFSTA
Spring stroke Z50 (mm)
Tightening torque (max)50 (Nm)
FSTA G1/4-AG 25

Part no.: 10.01.02.00572

Spring plunger with both-way damping and height compensation

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTA
Spring stroke Z25 (mm)
FSTA G1/2-AG 25

Part no.: 10.01.02.00577

Spring plunger with both-way damping and height compensation

Industries: Universal

Suction cup connectionG1/2"-M
Product familyFSTA
Spring stroke Z25 (mm)
Tightening torque (max)50 (Nm)
FSTA G1/2-AG 90

Part no.: 10.01.02.00579

Spring plunger with both-way damping and height compensation

Industries: Universal

Suction cup connectionG1/2"-M
Product familyFSTA
Spring stroke Z90 (mm)
Tightening torque (max)50 (Nm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart