Seinään kiinnitettävät kääntönostimet
- Asennus seinäkiinnikkeen tai pilarikiinnikkeen avulla
- Kapasitetti 1000 kg saakka
The wall-mounted jib cranes from Schmalz are very versatile and can be combined with a chain hoist, a rope hoist, a rope balancer and other lifting devices.
Wall-mounted jib cranes have a rotation angle of 180° and are mounted on an existing column or wall. This ensures optimum utilization of the hall space. Schmalz offers various solutions for mounting the crane that are tailored to the customer's local conditions. Wall brackets, which have been specially developed for mounting the wall-mounted jib, make mounting easy.
With a maximum weight of 1,000 kg, aluminum crane rails are used for jib cranes. This ensures optimum flexibility and supports safe lifting and handling. Steel lifting rails can be used for lifting capacities of more than 1 t.
The aluminum crane rail and swivel bearing contribute to ergonomic and fatigue-free working
Easy mounting using a wall bracket or clamp bracket (e.g. on a hall column)
Ideal utilization of the existing conditions in the room
High working speed and very precise positioning
High-quality, wear-resistant components
Modern design with sections with anodized surface