Schmalz

Wall-Mounted Jib Crane

The wall-mounted jib cranes from Schmalz are very versatile and can be combined with a chain hoist, a rope hoist, a rope balancer and other lifting devices.

Wall-mounted jib cranes have a rotation angle of 180° and are mounted on an existing column or wall. This ensures optimum utilization of the hall space. Schmalz offers various solutions for mounting the crane that are tailored to the customer's local conditions. Wall brackets, which have been specially developed for mounting the wall-mounted jib, make mounting easy.

With a maximum weight of 1,000 kg, aluminum crane rails are used for jib cranes. This ensures optimum flexibility and supports safe lifting and handling. Steel lifting rails can be used for lifting capacities of more than 1 t.

Advantages of an aluminum wall-mounted jib crane

  • The aluminum crane rail and swivel bearing contribute to ergonomic and fatigue-free working

  • Easy mounting using a wall bracket or clamp bracket (e.g. on a hall column)

  • Ideal utilization of the existing conditions in the room

  • High working speed and very precise positioning

  • High-quality, wear-resistant components

  • Modern design with sections with anodized surface

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.
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
Select 포트폴리오를 사용하면 전 세계에서 즉시 사용 가능하고 최적으로 조합할 수 있는 검증된 표준 제품을 신뢰할 수 있습니다. 더 이상 긴 납품 시간과 제품 선택의 불확실성이 없습니다. 빠르고 복잡하지 않으며 전 세계에서 사용 가능한 필요한 진공 부품을 정확하게 찾아보세요.