Schmalz

Vacuum Lifter Raw Rubber Bales

Vacuum lifters for raw rubber bales are devices in materials handling that are able to lift, move and deposit heavy raw rubber bales with the help of a vacuum. Three types of vacuum tube lifter Jumbo are used for handling raw rubber bales:

  • Vacuum Tube Lifter JumboFlex
  • Vacuum Tube Lifter JumboSprint
  • Vacuum Tube Lifter Jumbo Low-Stack

Increased efficiency and ergonomic handling are the most important features of the Schmalz vacuum tube lifters for raw rubber bales. The design is intended to promote ergonomic and health-oriented workplaces. As a result, you can reduce health-related absences and thus increase productivity.

Zoek uw contactpersoon

Options for Handling Raw Rubber Bales

Choose between different vacuum lifters depending on the application:

  • The vacuum tube lifter JumboFlex allows you to move lighter goods weighing up to 50 kg ergonomically and with high cycle frequencies.
  • The vacuum tube lifter JumboSprint can be optimally positioned on compact workpieces weighing up to 300 kg, such as raw rubber bales.
  • The Jumbo Low-Stack from Schmalz is the ideal, ergonomic handling solution for picking up workpieces from low positions or for reaching down into transport containers. Airtight workpieces such as raw rubber bales weighing up to 80 kg can be handled without any problems.

Schmalz Products for Handling Raw Rubber Bales

The following vacuum tube lifters Jumbo are suitable for handling raw rubber bales:

Products

The Right Schmalz Crane System for Every Vacuum Lifter for Raw Rubber Bales

The Schmalz modular system allows the vacuum tube lifter to be perfectly integrated into your working environment. The Schmalz vacuum lifter for raw rubber bales is enhanced with a crane system that is precisely tailored to your application.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen