Schmalz

Unleash your systems!

Experience the wireless future of Industry 4.0: IO-Link Wireless connects sensors and actuators to your controller in real time – for greater freedom of movement, easy installation and maximum process reliability.

As a point-to-point communication standard in automation technology, IO-Link is revolutionizing bidirectional communication between control units and field devices.

What is IO-Link Wireless?

IO-Link is a globally established, manufacturer-independent communication standard that connects sensors such as pressure sensors and actuators such as ejectors or valves to the controller. IO-Link Wireless extends this technology with a robust, wireless interface in accordance with IEC 61131-9.

This technology is ideal for applications where cable laying is difficult or cost-intensive – for example in robotics, packaging or mobile systems. It guarantees safe, interference-free and real-time data transmission that can be seamlessly integrated into existing automation systems.

Visit our FAQ and get all the answers about IO-Link!

Go to the FAQ

Basics and how it works

Standardized interface

IO-Link Wireless is standardized according to IEC 61131-9 and guarantees interoperability between devices from different manufacturers.

Real-time communication

Data transmission with latencies of approx. 5 ms enables control tasks in real time.

Bidirectional communication

Parameterization, diagnostics and control commands are transmitted reliably.

Robust radio protocol

High fault tolerance (fault rate 10-⁹) and interference immunity even in industrial environments.

Data is the backbone of modern machines – with wireless technology and innovative IO-Link wireless devices, Schmalz is shaping the industrial future and offering companies reliable service and support for sustainable automation.
∼ Michael Pojtinger, Head of Business Development Process, Vacuum Automation

Industries and typical applications

Schmalz offers tailored IO-Link Wireless solutions for numerous industries:

  • Robotics: pick-and-place operations with flexible gripper changes, collaborative robots, mobile platforms
  • Packaging: carton erectors, workpiece handling, palletizing and end-of-line processes
  • Battery production: handling of bipolar plates, cell assembly, automated testing systems
  • Glass industry: handling during cutting processes, storage and transport in racks
  • Metal processing: laser and punching systems, flexible gripper solutions for various workpieces
  • General automation solutions: shuttle systems, tracking or circulation systems, press shop and body shop

More about mobile robotics

Schmalz relies on integrated technology without additional components

Wireless integration without a bridge

Schmalz is one of the few suppliers to embed IO-Link Wireless directly into its components – without the need for an additional bridge or external modules.

Maximum flexibility and efficiency

Wireless communication increases freedom of movement in robotics and automation solutions.

Future-proof automation

IO-Link Wireless is an important building block in the digital transformation of industrial processes. Production systems are becoming more intelligent, flexible, and future-proof.

More about IO-Link and our products

Compact terminal SCTSi

Compact terminal SCTSi

Available with embedded IO-Link Wireless function

Electrical vacuum generator ECBPMi available with embedded IO-Link Wireless function

Electrical vacuum generator ECBPMi available with embedded IO-Link Wireless function

IO-Link Safety, Monitoring, IODD – More in the FAQ

IO-Link Safety, Monitoring, IODD – More in the FAQ

Technical basics and structure of IO-Link Wireless systems

IO-Link Wireless consists of the following components:

  • IO-Link Wireless Master: Wirelessly connects up to 40 IO-Link devices to the controller.
  • IO-Link Wireless Devices: Sensors, actuators or other field devices with a wireless interface.
  • Controller (PLC): Processes the data and controls the actuators.
  • Bridge: A bridge is an interface component that translates and forwards wireless IO-Link Wireless signals to wired control systems. Schmalz deliberately avoids this additional component to keep the systems leaner and more efficient.

Technical Comparison: Wired vs. Wireless

Criterion Wired (e.g. IO-Link) IO-Link Wireless
Flexibility ❌ Permanently installed ✅ Wireless placement
Installation ❌ More complex cabling ✅ Plug and play
Scalability ❌ Conversion required ✅ Up to 40 devices can be easily added
Latency ✅ <1 ms ✅ ~5 ms (real-time capable)
Mobility ❌ None ✅ Mobile and dynamic applications
Retrofit ❌ More expensive and more complex ✅ Simple and cost-effective

Digitalization at Schmalz

Seamlessly digital: Schmalz supports you with smart solutions along the entire life cycle – from planning to operation. IO-Link Wireless opens up new dimensions of networking, flexibility and efficiency for smart, networked factories.

image.alt

Contact

If you have any questions, we will be happy to assist you.
Schmalz d.o.o.

Velika Ligojna 4
Vrhnika

+386 70 613 796
info@schmalz.si
Contact
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico