Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Vacuum technology has become an integral part of today's food industry. Vacuum is not only important for the hermetic packaging of food products, but also plays a crucial role during earlier stages such as sorting products on conveyor belts, transferring them, or placing them into packaging.
Vacuum technology for automation
To gently handle a wide variety of food products such as muffins, waffles, cookies, chocolates, or even eggs, suction cups must be able to flexibly adapt to the surface characteristics of each item. This prevents leakage and ensures safe and fast product transfer.
In the food industry, the highest demands are placed on the suction cup materials to prevent contamination of food products. Schmalz vacuum suction cups for the food industry are manufactured from FDA-compliant materials and comply with EC Regulation No. 1935/2004.
Vacuum lifters and crane systems
Ergonomic vacuum lifters optimize the material flow at every stage of the food industry process, whether it's during the picking of packaged raw materials, the processing and production of the final product, or packaging and shipping.
Thanks to FDA-approved materials and GMP-compliant design (Good Manufacturing Practice), our vacuum lifters are also suitable for use in demanding wet and hygienic areas and meet the strict requirements of the food industry.
Mới
mGripedia: The Central Application Platform for Food Automation
Discover the versatile application possibilities of the finger gripper mGrip on our application platform mGripedia. See for yourself through numerous practical examples and experience how flexible, hygienic and reliable the finger gripper handles a wide variety of products – maybe even yours!
Look forward to:

No food contamination
The materials used must be FDA-compliant and comply with EC Regulation No. 1935/2004. Schmalz suction cups made of the materials SI, SI-HD and SI-MD are suitable for food handling.
Metal-detectable suction cups
Suction cups made of the metal-detectable silicone SI-MD are particularly suitable for direct contact with food. The material SI-MD contains a small amount of metal oxide, which is recognized by commercially available metal detectors. If the suction cup enters the tray, it is quickly detected. This helps prevent contamination of food
Adaptation to surface texture
Food of the same type, such as chocolate pralines with or without topping or decorations, often differ in shape and surface texture. The suction cup used must be flexible enough to adapt to these variations in order to avoid leakage and securely grip the food.
Sucking in components of dry food
When handling dry food, individual crumbs are repeatedly sucked into the gripper. To prevent contamination of the gripper as well as other food items, the crumbs must be properly removed. We also offer a solution for this.
Cleaning the gripper
To prevent contamination of the food, regular cleaning of the suction grippers is recommended. Harmless cleaning agents should be used for this purpose.
Inbound goods: Unloading, sorting, storage
Handling in hygienic areas
Handling in explosion-proof areas
Outbound goods: Packaging and shipping
Brochures: Hygiene and safety in food handling
Two brochures shwocase proven solutions for safe and ergonomic handling of food products at every stage of the process. Whether it is manual lifting or automated gripping, vacuum technology supports hygiene-critical processes and meets the highest standards for materials and processing.
Download brochures now to learn more.
Vacuum technology for automation Vacuum lifters and crane systems

Khám phá các ví dụ ứng dụng của sản phẩm trong các ngành công nghiệp khác nhau – dễ sử dụng, giàu thông tin và mang tính thực tiễn cao.
Không tìm thấy video phù hợp? Vậy hãy thử xem qua thư viện phương tiện của chúng tôi nhé.