Schmalz

Vacuum Technology for the Food Industry

Flexible and FDA-compliant food handling

Vacuum technology has become an integral part of today's food industry. Vacuum is not only important for the hermetic packaging of food products, but also plays a crucial role during earlier stages such as sorting products on conveyor belts, transferring them, or placing them into packaging.

Vacuum technology for automation

To gently handle a wide variety of food products such as muffins, waffles, cookies, chocolates, or even eggs, suction cups must be able to flexibly adapt to the surface characteristics of each item. This prevents leakage and ensures safe and fast product transfer.

In the food industry, the highest demands are placed on the suction cup materials to prevent contamination of food products. Schmalz vacuum suction cups for the food industry are manufactured from FDA-compliant materials and comply with EC Regulation No. 1935/2004.

Vacuum lifters and crane systems

Ergonomic vacuum lifters optimize the material flow at every stage of the food industry process, whether it's during the picking of packaged raw materials, the processing and production of the final product, or packaging and shipping.

Thanks to FDA-approved materials and GMP-compliant design (Good Manufacturing Practice), our vacuum lifters are also suitable for use in demanding wet and hygienic areas and meet the strict requirements of the food industry.

Productaanvraag

Nieuw

mGripedia: Het centrale applicatieplatform voor voedselautomatisering

Ontdek de veelzijdige applicatiemogelijkheden van de vingergrijper mGrip op ons applicatieplatform mGripedia. Ontdek zelf aan de hand van talrijke praktijkvoorbeelden en ervaar hoe flexibel, hygiënisch en betrouwbaar de vingergrijper een grote verscheidenheid aan producten handling - misschien zelfs het uwe!

Kijk uit naar:

  • Illustratieve video's van meer dan 100 praktische applicatievoorbeelden met meer dan 70 verschillende producten

  • Eenvoudig filteren volgens uw eigen werkstuk

  • Directe contactopties om onze experts te bereiken

Bezoek mGripedia nu

Schmalz offers you the right solution for the food industry

Click on the individual areas and find out more.

1
Vacuum Technology for Automation
2
Vacuum Lifters and Crane Systems
Vacuum Technology for Automation

Requirements for Vacuum Technology

No food contamination
The materials used must be FDA-compliant and comply with EC Regulation No. 1935/2004. Schmalz suction cups made of the materials SI, SI-HD and SI-MD are suitable for food handling.

Metal-detectable suction cups
Suction cups made of the metal-detectable silicone SI-MD are particularly suitable for direct contact with food. The material SI-MD contains a small amount of metal oxide, which is recognized by commercially available metal detectors. If the suction cup enters the tray, it is quickly detected. This helps prevent contamination of food

Adaptation to surface texture
Food of the same type, such as chocolate pralines with or without topping or decorations, often differ in shape and surface texture. The suction cup used must be flexible enough to adapt to these variations in order to avoid leakage and securely grip the food.

Sucking in components of dry food
When handling dry food, individual crumbs are repeatedly sucked into the gripper. To prevent contamination of the gripper as well as other food items, the crumbs must be properly removed. We also offer a solution for this.

Cleaning the gripper
To prevent contamination of the food, regular cleaning of the suction grippers is recommended. Harmless cleaning agents should be used for this purpose.

Product Recommendation for the Food Industry

Vacuum Lifters and Crane Systems

Requirements for Vacuum Technology

Inbound goods: Unloading, sorting, storage

  • Flexible and dynamic handling of various containers such as bags, buckets, jugs, barrels or cardboard boxes

  • Fast and precise handling without damaging the containers to prevent contamination and spoilage of raw materials

  • Regular and easy cleaning of unloading and storage areas and work equipment

Handling in hygienic areas

  • Transporting raw materials for weighing, dosing and feeding kneading and mixing machines

  • Hygienic transportation of intermediate products to downstream processing machines

  • Loading and unloading containers in accordance with DIN 55423 with fresh meat or finished products

  • Compliance with GMP requirements (Good Manufacturing Practice)

Handling in explosion-proof areas

  • Safe loading of kneading or mixing machines with scontainers holding combustible dusts such as flour, sugar, milk powder or spices

  • Compliance with ATEX and IECEx directives

  • Schmalz offers various crane solutions suitable for this area of application: free standing, wall mounting, existing pillar clasping or overhead crane systems

Outbound goods: Packaging and shipping

  • Fast, precise positioning of cardboard boxes, crates or bags on pallets

  • End-of-line packaging: Lifting products into cardboard boxes or crates

  • Transferring packed products and picking for shipping

Product Recommendation for the Food Industry

Documenten

Brochures: Hygiëne en veiligheid in de handling van levensmiddelen

Twee brochures shwocase bewezen oplossingen voor veilige en ergonomische handling-oplossingen voor levensmiddelen in elke fase van het proces. Of het nu gaat om handmatig tillen of automatisch grijpen, vacuümtechniek ondersteunt hygiënekritische processen en voldoet aan de hoogste normen voor materiaal en processen.

Download nu brochures voor meer informatie.

Vacuümtechniek voor automatisering

Vacuümheffers en grijpersystemen

Video's

Ontdek toepassingsvoorbeelden van het product in verschillende industrieën - gebruiksvriendelijk, informatief en praktisch.

Geen geschikte video's gevonden? Neem dan een kijkje in ons mediacentrum.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.