Wafer Grippers SWGm
- Dimensions: 115 x 115 mm and 146 x 146 mm
- Selectable base model with axial exhaust air or sideways exhaust air
- Material suction surface: PEEK
In the solar industry cells and wafers have to be handled gently. Fast loading and unloading is of particular importance here. Schmalz developed the wafer gripper SWG especially for this purpose.
The SWG realizes high holding forces and enables a gentle handling without surface contamination. Thereby extremely sensitive parts can be gently transported (wafers, cells and foils d<120). The exhaust air is derived through hoses of the Schmalz Wafer Gripper. It works with full or partial occupation. This enables the elimination of defective workpieces from the process space and prevents the distribution of dusts of silizium or fragments of the workpiece in the process area. The Schmalz Waver Gripper is very cost efficient with its low air consumption. It can be equipped with sensors to detect broken equipment.
Khám phá các ví dụ ứng dụng của sản phẩm trong các ngành công nghiệp khác nhau – dễ sử dụng, giàu thông tin và mang tính thực tiễn cao.
Không tìm thấy video phù hợp? Vậy hãy thử xem qua thư viện phương tiện của chúng tôi nhé.