Gripping Technology for Mobile Robotics
From vacuum pumps to complete gripping systems: Schmalz turns mobile robots into efficient autonomous handling systems.

The demands on logistics and production are constantly growing. Companies must manage increasing order volumes, meet ever-shorter delivery times, and adapt quickly to fluctuations in demand - often with limited personnel resources. Autonomous mobile robots (AMRs) and automated guided vehicles (AGVs) play a key role in this. They navigate autonomously through production and logistics facilities and transport materials to wherever they are needed. This creates flexible and scalable material flows that can adapt to changing requirements.
The next step in automation begins when mobile robots no longer merely transport items but perform autonomous handling tasks.
Combining mobile platforms with robotic arms creates autonomous handling systems that independently grasp, transport, and position workpieces. This principle, often referred to as “robots-to-goods,” opens up entirely new possibilities for automating storage, production, and logistics processes.
The gripping system forms the interface between the robot and the workpiece. Only when products can be safely picked up, reliably transported, and precisely placed can a continuous material flow be achieved without manual intervention.
Vacuum technology offers a particularly versatile solution for this. Different workpiece geometries, materials, and surfaces can be reliably handled using a single gripping principle across a wide range of applications.
Every gram counts on mobile robots. Lightweight and space-saving gripping systems maximize reach, payload, and dynamics.
Vacuum to go: Mobile robot systems require a compact vacuum generation system that operates independently of compressed air.
Gripping processes must function reliably even when workpieces and process conditions vary.
Modern interfaces ensure quick and easy integration into existing robotics systems.

Mobile robots only become truly autonomous handling systems when combined with intelligent gripping technology. Our solutions provide the foundation for safe, flexible, and efficient material flows.∼ Michael Pojtinger, Head of Business Development Process, Vacuum Automation
A high-performance gripping system consists of much more than just a suction cup. It is the interaction of all components that ensures a stable and cost-effective process.
Schmalz offers a coordinated portfolio for this purpose - ranging from intelligent suction cups and electric vacuum generators to sensor technology and matching accessories. This results in solutions that are easy to integrate and operate reliably in mobile robotic applications.
Vacuum generation is at the heart of every gripping process. It affects cycle times, process stability, and the energy efficiency of the entire application. With the intelligent vacuum pump GSP, Schmalz has developed a unique solution for electric vacuum generation and is setting new standards in energy efficiency, integration, and performance.


Vacuum Pump for Mobile Robots
With the intelligent vacuum pump GSP, Schmalz is introducing an electric vacuum generator for mobile robotics applications and intralogistics processes. The demand-based pump control and automatic leakage detection adapt the power output to actual needs. As a result, energy consumption is reduced by up to 90 percent compared to conventional electric vacuum generators.
Nový
Electrically Powered: How Vacuum Is Becoming Mobile
Modular factories, mobile robotics, and rising energy prices are fundamentally changing automation. In more and more cases, this is opening up an alternative to traditional compressed air systems: electrical vacuum generation, which offers new degrees of freedom. It enables self-sufficient gripping solutions, reduces energy losses, and is integrated seamlessly into digital manufacturing environments.
Energy saving in vacuum automation: pump instead of ejector
Compressed air is the basis for successful automation. This form of energy can be used in many ways and combines speed, power as well as low weight. However, the cost to generate it is relatively high, as electrical energy must be converted for this purpose via several efficiency losses. Even though the compressed air-less factory is merely mentioned as a buzzword for a trend, technological alternatives are needed right now to make vacuum automation independent of the compressed air hose.

Flexible handling solutions for airports, intra logistics and distribution logistics

Discover how Schmalz shapes innovations for the future with cutting-edge technologies and deep know-how.

From the start of operations and maintenance to repairs and spare parts supply - discover our comprehensive range of services.

Sustainable products with a tangible impact: innovations from Schmalz reduce emissions along the supply chain and lower energy costs.

Družstevní 2169
75301 Hranice