Schmalz

Thin Glass Grippers STGG

Two suction areas 100 x 55 mm and 170 x 105 mm

Go directly to the products

Suction area made of mark free PEEK material prevents contamination of the workpiece

High suction capacity and large effective suction area for safe handling in dynamic processes

Active blow off function enables fast and accurate placement

Very gentle handling due to full-surface gripping with low vacuum level

Efficient vacuum generation minimizes compressed air consumption and thus operating costs

Design
  • Basic body (5) made of lightweight plastic and aluminum with integrated vacuum generation and blow off function
  • Basic body (3) made of lightweight plastic and aluminum with integrated vacuum generator (2); alternatively for connection to an external vacuum generator (7)
  • PEEK suction area in standard sizes 100 x 55 mm and 170 x 105 mm, custom made sizes available on request
  • Modular design: optional mounting of sensors and modules for suction and damping (4); different robot flange modules (1) available
  • Optional exhaust unit (6) for controlled discharge of exhaust air for clean room applications
Technical Data
  • Suction area: 100 x 55 mm and 170 x 105 mm
  • Material suction area: PEEK
  • Suction rate: 31 to 235 l/min
Performance Data
Metric
Imperial
11.522.53
STGG...E10020.0036.0050.0061.0070.00
STGG...QCMV150.00180.00227.00260.00278.00
11.522.53
STGG...E100160.00178.00197.00212.00231.00
STGG...QCMV31.0033.0034.7036.3038.00
11.522.53
STGG...E10060.0075.0090.00108.00120.00
STGG...QCMV18.0022.0023.5026.5028.00
11.522.53
STGG...100x55...E1004.006.008.5012.0015.00
STGG...170x105...E10013.0021.0029.0037.0045.00
STGG...100x55...QCMV30.0039.0045.0050.0058.00
STGG...170x105...QCMV83.00105.00120.00138.00157.00
11.522.53
STGG...QCM150.00180.00227.00260.00278.00
11.522.53
STGG...QCMV31.0033.0034.7036.3038.00
11.522.53
STGG...QCMV18.0022.0023.5026.5028.00
11.522.53
STGG...100x55...QCMV30.0039.0045.0050.0058.00
STGG...170x105...QMV83.00105.00120.00138.00157.00
00000
STGG...E1000.000.000.000.000.00
STGG...QCMV0.000.010.010.010.01
0.040.050.070.090.11
STGG...E1005.656.286.957.488.15
STGG...QCMV1.091.161.221.281.34
0.040.050.070.090.11
STGG...E1002.122.653.183.814.24
STGG...QCMV0.640.780.830.940.99
11.522.53
STGG...100x55...E1004.006.008.5012.0015.00
STGG...170x105...E10013.0021.0029.0037.0045.00
STGG...100x55...QCMV30.0039.0045.0050.0058.00
STGG...170x105...QCMV83.00105.00120.00138.00157.00
00000
STGG...QCM0.000.010.010.010.01
0.040.050.070.090.11
STGG...QCMV1.091.161.221.281.34
0.040.050.070.090.11
STGG...QCMV0.640.780.830.940.99
11.522.53
STGG...100x55...QCMV30.0039.0045.0050.0058.00
STGG...170x105...QMV83.00105.00120.00138.00157.00
Industries
  • Electronics
  • Glass
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Holding force
Air consumption
Industry sector
Product family

1 - 8 from 8 results

STGG S 100x55 1xE100 A PEEK

Part no.: 10.01.30.00469

Special area gripper for gentle and extremely dynamic handling of sensitive work pieces

Industries: Glass | Electronics

ShapeLateral exhaust air
Length L100 (mm)
Width B55 (mm)
Height H65 (mm)
Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MaterialPolyetheretherketon
STGG S 170x105 1xE100 A PEEK

Part no.: 10.01.30.00473

Special area gripper for gentle and extremely dynamic handling of sensitive work pieces

Industries: Glass | Electronics

ShapeLateral exhaust air
Length L170 (mm)
Width B105 (mm)
Height H65 (mm)
Number of ejectors1
Performance classE100
Shape compact ejectorsBlow-off function
MaterialPolyetheretherketon
STGG 100x55 QCMV HV 2 13 PEEK

Part no.: 10.01.30.00517

Special area gripper for gentle and extremely dynamic handling of sensitive work pieces

Length L100 (mm)
Width B55 (mm)
Height H67.4 (mm)
Shape compact ejectorsHigh vacuum
MaterialPolyetheretherketon
Size13
Number of stages2
STGG 170x105 QCMV HV 2 13 PEEK

Part no.: 10.01.30.00518

Special area gripper for gentle and extremely dynamic handling of sensitive work pieces

Length L170 (mm)
Width B105 (mm)
Height H67.4 (mm)
Shape compact ejectorsHigh vacuum
MaterialPolyetheretherketon
Size13
Number of stages2
STGG 100x55 QCM 51 PEEK

Part no.: 10.01.30.00519

Special area gripper for gentle and extremely dynamic handling of sensitive work pieces

Length L100 (mm)
Width B55 (mm)
Height H67.4 (mm)
Additional function area gripperFlange module QCM
MaterialPolyetheretherketon
Size51
STGG 170x105 QCM PEEK

Part no.: 10.01.30.00520

Special area gripper for gentle and extremely dynamic handling of sensitive work pieces

Length L170 (mm)
Width B105 (mm)
Height H67.4 (mm)
Additional function area gripperFlange module QCM
MaterialPolyetheretherketon
STGG 100x55x26.9 QCFA PEEK

Part no.: 10.01.30.00477

Special area gripper for gentle and extremly dynamic handling of sensitive work pieces

Length L100 (mm)
Width B55 (mm)
Height H26.9 (mm)
Additional function area gripperQuick-change adapter
MaterialPolyetheretherketon
STGG 170x105x26.9 QCFA PEEK

Part no.: 10.01.30.00478

Special area gripper for gentle and extremly dynamic handling of sensitive work pieces

Length L170 (mm)
Width B105 (mm)
Height H26.9 (mm)
Additional function area gripperQuick-change adapter
MaterialPolyetheretherketon

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart