FU 7.2 3/2 R
Part no.: 10.01.12.03565
Foot-operated valve for control of compressed air and vacuum
| Nominal size | 7.2 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/4"-F |
| Nominal diameter dn | 7.2 (mm) |
| with | Detent |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 153 mm |
| G1 | G1/4"-F |
| H | 159 mm |
| L | 230 mm |
| dn | 7,2 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 2,5 kg |
| Nominal size | 7,2 mm |
Documentation
Documentation
