
- High-quality injection anchors
- Required concrete thickness: min. 200 mm; required concrete quality: min. B25 or C25/235
- No additional foundation required
- For loads up to 1,000 kg
Schmalz crane systems are versatile and feature exceptionally smooth operation, even in hazardous areas. Their optimized weight-to-load ratio enables effortless handling of heavy workpieces. The even load distribution on all load-bearing rollers prevents the transport trolleys from tilting and ensures particularly smooth running. The modular design allows an individual version to be achieved as a jib crane or overhead crane system in combination with the appropriate lifting device. With their high flexibility, Schmalz crane systems are the ideal solution for a wide range of applications.
Ergonomic handling thanks to outstanding low-friction operation and low moving mass
Cost-efficient adaptation to individual requirements and lift capacities
Available as a turnkey system with vacuum tube lifter and aluminum crane system for hazardous areas
Can be used throughout Europe without country-specific certificates thanks to certification according to ATEX Directive 2014/34/EU

.jpg)
Lightweight and Durable Aluminum Profile

Smooth-running Transport Trolley

Cable Trolley for Energy Supply

Sealing Plate

Equipotential Bonding
.jpg)
Smooth‑running Slewing Bearing
.jpg)
Pillar

Wall Bracket
.jpg)
Height-adjustable I-Beam
.jpg)
Anchor Plates for Concrete Ceilings
.jpg)
Clamping for Wooden Beams and Glulam Beams
.jpg)
Riser
| Type | Overall height [mm] | Weight [kg/m] | Max. load capacity [kg] | Area moment of inertia [cm4] lx | Area moment of inertia [cm4] ly | Moment of resistance [cm3] wx | Moment of resistance [cm3] wy |
|---|---|---|---|---|---|---|---|
| SRA-100 | 100 | 3,1 | 125 | 89 | 112 | 21 | 25 |
| SRA-105 | 105 | 5,5 | 250 | 244 | 253 | 48 | 51 |
| SRA-140 | 140 | 7,8 | 500 | 384 | 651 | 92 | 77 |
| SRA-180 | 180 | 9,2 | 800 | 457 | 1.283 | 145 | 92 |
| SRA-220 | 220 | 10,7 | 1.200 | 544 | 2.281 | 207 | 109 |
| SRA-80-V* | 80 | 4,1 | - | 144 | 177 | - | - |
*Reinforced profile suitable for SRA-140, SRA-180 and SRA-220
The load diagram can be used to select the profile size taking into account a specific load capacity and the suspension distances. The specified suspension distances are based on a deflection of 1:300, the usual value for calculating crane systems. For certain applications, smaller deflection values such as 1:400 may be required.
Example: With a load capacity of 200 kg and a specified suspension distance of 5,000 mm, the SRA-140 profile is used. The maximum deflection is then 17 mm (5,000 mm / 300).

Column-mounted jib crane EX

Wall-mounted jib crane EX

Articulated-arm jib EX

Overhead crane system EX
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.