- NEW
Hybrid Area Gripping Systems FLSG
Vacuum gripping system with additional mechanical support for hybrid handling solutions
Flexible implementation of mixed case pallets with just one gripping system
The hybrid gripping system eliminates set-up times during product changes by intelligently combining two gripping technologies in one system
Optimally coordinated gripping system incl. vacuum generation and controllable valves
Individual consultation on your application
Are you interested?
Our vacuum experts will evaluate your application in detail to determine the optimum vacuum solution for your requirements.
For more information, please fill out our contact form.

Design
Design

- Vacuum suction surface with integrated vacuum generator (1)
- Underfeed (2)
- Robot flange image (3)
- Compressed air connection (4) and vacuum connection (5)
Technical Data
Technical Data
- Load capacity: 25 kg
- Underfeed length: 196 mm
- Vacuum gripping surface: 284 x 130 mm
- Weight: 9.5 kg
Industries
Industries
- •Battery
- •Logistics
- •Metal


