Selection Aids: Sealing Element and Valve Type FXP/FMP
Flexible, Quick-Change Sealing Elements
Sealing foam and suction cups can be changed quickly and easily due to the optimized adhesive film and the push-in function
Sealing Foam with Quick-Change Adhesive Film
- Optimal adjustment capabilities
- Quick rebound for short cycle times
- Replaceable without adhesive residue and without the need to clean the sheet
- Intended for workpieces wider than 20 mm (in the design with 5 suction rows, on request)
- With optional filter mat
Suction Cups with Push-in Function
- Optimal height compensation and damping effect
- Quick replacement due to the push-in mechanism
- Diameters 20 mm and 40 mm
- Made from FDA-compliant silicone
- With optional insert filter
Selection Aid
| Application features | Sealing foam | Suction cups |
|---|---|---|
| Rigid workpieces such as sheets, metal sheets, boards, sections and pallets | ✓ | |
| Flexible workpieces such as cardboard boxes, sacks, bags and trays | ✓ | |
| Elongated workpieces such as strips, sections, boards | ✓ | |
| Workpieces with rough and structured surface | ✓ | |
| Handling of smaller product layers such as jars (open or closed) and cans with a continuous edge | ✓ |
Innovative Valve Technology
Valve type and size can be changed easily and quickly in case of changing requirements
Check Valves SVK
- Ball valves integrated in the base section for closing off uncovered suction cells
- Leak-free integrated, resulting in a higher vacuum as well as improved energy efficiency and holding force
- Valve film with clover shape for high flow rate and quick picking up and blowing off
- Proper functioning ensured even with unplaned surfaces
Flow Restrictors SW
- Valve film with integrated flow restrictors to minimize leakage losses due to uncovered suctions cells
- Suitable for swiveling operations and high accelerations
- Different flow diameters available (optional)
| Application features | SVK | SW |
|---|---|---|
| Smooth and airtight workpieces (e.g. metal sheets, glass, coated wood) | ✓ | ✓ |
| Porous workpieces (e.g. boxes, sacks, uncoated wood) | ✓ | |
| Structured surfaces | ✓ | |
| Workpieces with low of gripper coverage (e.g. pipes, sections) | ✓ | |
| Minimum cycle times (active blow off) | ✓ | |
| Optimization of energy efficiency | ✓ | |
| Swiveling movements > 45° | ✓ |

Contact
If you have any questions, we will be happy to assist you.
J. Schmalz GmbH
Johannes-Schmalz-Str. 1
72293 Glatten
+49 7443 2403-102
customercenter@schmalz.de
Contact
.jpg)
.jpg)
.jpg)
.jpg)
.jpg)