Schmalz

The combination makes the difference: aluminum makes the VCBL-HD stable and vibration-resistant, elastomer is gentle on all surfaces.

VCBL-HD: Vacuum Block for all Workpiece Sizes

Ziegler Holz- und Kunststofftechnik was looking for a versatile clamping solution for various workpieces, from pressboard and OSB sheets to sensitive surfaces, molded wood and solid wood parts. Schmalz involved the furniture manufacturer in the final development of the new VCBL-HD vacuum block.

Characteristics of the success story

IndustryWood
WorkpiecePressboard, OSB sheets, molded wood, solid wood
Product groupVacuum Clamping Systems
Type of handlingClamping

With Schmalz

52

percent

more holding force

The Customer: Ziegler Holz- und Kunststofftechnik GmbH

Ziegler Holz- und Kunststofftechnik GmbH specializes in the manufacture of complex three-dimensional moulded parts. The company also supplies furniture manufacturers, trade show and store fitters, caravan manufacturers and the packaging industry with classic solid wood products. With over 3,000 square meters of production space, the company employs 16 employees who manufacture sophisticated wooden parts of all kinds, whether as individual pieces or in large series.

The Challenge

Ziegler currently uses two types of Schmalz vacuum blocks: The VCBL-A-K2 aluminum vacuum blocks are used to fix solid wood panels to the CNC table. The main advantage of these VCBL-A vacuum blocks is their aluminum body, which creates a low-vibration connection between the machine table and the workpiece. However, the special friction pad of these vacuum blocks requires subsequent processing of the workpieces as it can roughen the surfaces. Ziegler uses the VCBL-K2 vacuum block for the manufacture of standard furniture parts. Although this is gentle on the surface thanks to its elastomer suction plate, its design was not stable enough for processing solid wood.

We wanted an all-in-one solution, and the VCBL-HD combines the goods from both vacuum block worlds.
∼ Michael Ziegler, Managing Director Ziegler Holz- und Kunststofftechnik GmbH

Schmalz's Solution

The solution from Schmalz is called VCBL-HD. The vacuum block offers numerous advantages and has been perfected in cooperation with Ziegler as a development partner. This vacuum block is characterized by a reinforcing design, reduced return force of the seals and a slightly roughened friction pad. In addition, it enables efficient processing of materials such as Corian and HPL, which was previously difficult to achieve with the standard K2 suction cup due to damage to the workpiece surfaces. The new vacuum blocks have proven themselves in use at Ziegler, as they offer more flexibility, reduce set-up processes and increase throughput speed when processing solid wood. They also make it possible to clamp thin-walled and sensitive workpieces without reworking. The rotatable suction plate allows the carpenter to adapt the clamping situation to complex workpiece geometries, and the flat friction pad ensures damage-free clamping. In this way, Ziegler can remove a workpiece with an intact surface from the machine at the end of the milling process. The VCBL-HD holds both thin construction and standard furniture parts as well as heavy solid wood with a rough surface safely and eliminates the need to change clamping devices.

The VCBL-HD holds both thin construction and standard furniture parts as well as heavy solid wood with a rough surface safely and eliminates the need to change clamping devices.

The VCBL-HD holds both thin construction and standard furniture parts as well as heavy solid wood with a rough surface safely and eliminates the need to change clamping devices.

Customer benefits through the Schmalz solution

FlexibilityOnly one clamping equipment for different part geometries and materials.
EfficiencyReduction of set-up times, increase in production output.

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select