Schmalz

Vacuum Lifting Devices VacuMaster Eco

Horizontal handling of smooth and airtight workpieces

Horizontal handling of smooth and airtight workpieces up to 1,000 kg

Product Inquiry

Ergonomic and damage-free handling of large loads by only one operator

Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device

Independence from a energy source allows for flexible use at multiple locations or mobile use

Low operating costs thanks to operation without external energy source

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation
Design
  • Basic module (1) with lifting cylinder for vacuum generation without an external energy source
  • Ergonomic operator handle (2) for controlling the lifting device
  • Configurable and adjustable beam system consisting of one aluminum main beam (3) and several steel cross beams (4)
  • Suction plate holders (5) and suction plates (6) adapted to the workpiece
  • Separate operator handle (7) for lifting and lowering the load with a connected hoist, e.g. a chain hoist (not included in delivery)
Technical Data

Type Max. lift capacity* [kg] Min. workpiece format [mm] Max. workpiece format [mm] Number of suction plates
Eco 75 75 220 x 220 1,000 x 1,000 1
Eco 250 250 360 x 360 3,000 x 2,000 1, 2, 4, 6, 8
Eco 500 500 480 x 480 4,000 x 2,000 1, 2, 4, 6, 8
Eco 750 750 900 x 620 4.000 x 2.000 4, 6, 8
Eco 1000 1,000 630 x 630 4,000 x 2,000 1, 4, 8

* The recommended minimum workpiece weight is 10 % of the lift capacity.

 

Type Length L [mm] Width B [mm] Overall height H [mm] Operator handle L1 [mm] Weight [kg]
Eco 75 210 210 368 - 382 - 8
Eco 250 800 - 2,400 400 - 1,500 450 - 825 400 - 1,100 33 - 59
Eco 500 800 - 3,200 400 - 1,500 605 - 1,130 500 - 1,200 93 - 141
Eco 750 800 - 3,200 400 - 1,500 735 - 1,130 500 - 1,200 132 - 141
Eco 1000 800 - 4,000 1,150 730 - 1,210 500 - 1,200 138 - 309

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart