Vacuum Lifting Device VacuMaster Comfort

Lift capacity up to 750 kg

Highlights:

  • Load-bearing capacities of up to 750 kg
  • Operator handle with integrated control of the lifting device and the chain hoist
  • Controlled vacuum generator for reduced energy consumption

Product Inquiries:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

The VacuMaster Comfort bases on the modular system of the VacuMaster Basic and offers an operator handle that brings together all of the device’s controls as well as a controlled vacuum generator for reducing energy consumption.

A Schmalz chain hoist is required to operate a VacuMaster Comfort.

Documentation

Basic Module

The basic module is the heart of every VacuMaster. It contains the vacuum generator, an audible warning device as well as all the measuring and control devices. Depending on the application, you can choose from three different basic modules whose shape and design are optimally suited to the handling task.

VacuMaster Comfort for horizontal handling

  • VacuMaster Comfort for horizontal handling of heavy and flat loads
  • Comfort version with energy-saving control and comfortable operator handles
  • Lift capacity up to 750 kg

VacuMaster Comfort for 90° swiveling

  • VacuMaster Comfort for 90° swiveling of large and heavy loads
  • Comfort version with energy-saving control and comfortable operator handles
  • Vibration-free and continuous swiveling of workpieces by 90°
  • Lift capacity up to 500 kg.

VacuMaster Comfort for 180° turning

  • VacuMaster Comfort for 180° turning of large and heavy loads
  • Comfort version with energy-saving control and comfortable operator handles
  • Vibration-free and continuous turning of workpieces by 180°
  • Lift capacity up to 500 kg

Modular System

Modular system of lifting device VacuMaster Comfort
Load beam

Connectors

Light, robust and flexible

The combination of aluminum and high-strength plastic allows the cross beams and suction plates to be easily adjusted to quickly adapt to changing formats.

Connector

Load beam

Integrated vacuum reservoir

The large vacuum reservoir prevents the load from falling in the case of a power failure and makes gripping faster during repeated lifting processes.

Suction Plates

Suction Plates

Versatility for every task

Allows for optimal adaptation to the workpiece and to requirements such as heat resistance, food safety and mark-free gripping. Select from suspension which is rigid, spring-mounted or both flexible and spring-mounted.

Accessories for Vacuum lifting device VacuMaster Comfort

Swiveling Operator Handle

Maximize stack heights

Large height differences are no problem with the swiveling operator handle. The working posture remains ergonomic in any position.

Vacuum Gripper Shut-Off

Adapts to changing workpieces

With the vacuum gripper shut-off valve several vacuum grippers can be turned off for handling of cut pieces or pieces with gaps.

Parking Stands

Secure storage of the lifting device

When the lifting device is not in use, the parking stands allow it to be stored securely while protecting the suction plates. This allows the crane to be used for other purposes.

Suction Plate Covers

Mark-free handling

The suction plate covers prevent the plates from leaving marks on sensitive workpieces such as glass sheets or solar panels.

Water Separator

Protection against water

The maintenance-free water separator prevents water from entering the vacuum generator during moist processes such as waterjet cutting.

Further lifting devices

Are you in search of other lifting devices? More lifting devices you can find here.