
FMHD 1260x170 2R28 O20 G60
Part no.: 10.01.40.00189
Vacuum area gripping system for external vacuum generator, with ball check valves
Length L | 1260 (mm) |
Width B | 170 (mm) |
Arrangement suction cells | 2 rows, 28 mm |
Shape fittings | Pillar straight, Ø 60 |
Weight | 19.6 (kg) |
Show moreShow less
Design Data
Design Data

Attribute | Value |
---|---|
B | 170 mm |
B1 | 191.5 mm |
B2 | 175.5 mm |
B3 | 168 mm |
D | 60 mm |
H | 111.7 mm |
H1 | 158.7 mm |
H2 | 20 mm |
L | 1,260 mm |
L1 | 1,267.8 mm |
L2 | 75 mm |
L3 | 138 mm |
L4 | 1,214 mm |
Y1 | 120 mm |
ZA | 28 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Spare parts
DI-PL 1213.4x125 2R28 O04 KE10.01.40.00103Sealing plate (FMHD)
Length L | 1213.4 (mm) |
Width B | 125 (mm) |
Height H | 4 (mm) |
Arrangement suction cells | 2 rows, 28 mm |
Additional function area gripper | Adhesive tape on one side |
Show moreShow less
DI-PL 1214x168 2R28 O20 KE10.01.40.01002Sealing plate (FMHD)
Length L | 1214 (mm) |
Width B | 168 (mm) |
Height H | 20 (mm) |
Arrangement suction cells | 2 rows, 28 mm |
Additional function area gripper | Adhesive tape on one side |
Show moreShow less
GEH-DECK 170x45.5x91.7 NC FMHD10.01.40.00021Housing cover (cube-shaped-inst.)
fully assembled
Length L | 170 (mm) |
Width B | 45.5 (mm) |
Height H | 91.7 (mm) |
Control valve | Normally closed |
Additional function area gripper | Solenoid valve |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
GEH-DECK 170x22.5x91.7 IMP FMHD10.01.40.00754Housing cover (cube-shaped-inst.)
fully assembled
Length L | 170 (mm) |
Width B | 22.5 (mm) |
Height H | 91.7 (mm) |
Control valve | Impulse valve |
Additional function area gripper | Solenoid valve |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
GEH-DECK 170x45.5x91.7 NC FMHD10.01.40.00865Housing cover (cube-shaped-inst.)
fully assembled
Length L | 170 (mm) |
Width B | 45.5 (mm) |
Height H | 91.7 (mm) |
Control valve | Normally closed |
Additional function area gripper | Solenoid valve |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
DI-FORM 168.2x85.7x210.01.40.00013Form seal
Length L | 168.2 (mm) |
Width B | 85.7 (mm) |
Height H | 2 (mm) |
Show moreShow less
EMV 1.1 24V-DC 3/2 NC H10.05.01.00277Solenoid valve EMV for direct
control of vacuum and compressed air
Length L | 42 (mm) |
Height H | 20.5 (mm) |
Internal diameter d | 3.2 (mm) |
Voltage DC | 24 V - DC |
Control valve | Normally closed |
Show moreShow less
DI-PL 52.3x41.6 ZEL PU10.01.40.00080Sealing plate (FMHD)
Length L | 52.3 (mm) |
Width B | 41.6 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |
Show moreShow less
GEH-DECK 170x36.5x91.7 FMHD10.01.40.00024Housing cover (cube-shaped-inst.)
fully assembled
Length L | 170 (mm) |
Width B | 36.5 (mm) |
Height H | 91.7 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
GEH-DECK 170x36.5x91.7 FMHD10.01.40.00752Housing cover (cube-shaped-inst.)
fully assembled
Length L | 170 (mm) |
Width B | 36.5 (mm) |
Height H | 91.7 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
DI-FORM 168.2x85.9x210.01.40.00014Form seal
Length L | 168.2 (mm) |
Width B | 85.9 (mm) |
Height H | 2 (mm) |
Show moreShow less
ZYL KURZ-ZYL 40x15 FMHD10.01.40.00161Cylinder
fully assembled
Length L | 15 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
ZYL KOMP-ZYL 40 15 FMHD10.01.40.00800Cylinder
fully assembled
Cylinder stroke Z | 15 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
DI-PL 91x114 ZEL PU10.01.40.00150Sealing plate (FMHD)
Length L | 91 (mm) |
Width B | 114 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |
Show moreShow less
DI-PL 120x84 ZEL PU10.01.40.00797Sealing plate (FMHD)
Length L | 120 (mm) |
Width B | 84 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |
Show moreShow less
DI-PL 82.6x82.6 ZEL PU10.01.40.00799Sealing plate (FMHD)
Length L | 82.6 (mm) |
Width B | 82.6 (mm) |
Height H | 2 (mm) |
Sealing material | Polyurethane PU |
Show moreShow less
SET FLGR10.01.40.00023Mounting set
Length L | 59.7 (mm) |
Width B | 28.5 (mm) |
Height H | 29.2 (mm) |
Utilization design | Vacuum area gripping system |
Show moreShow less
VAM 40 V DR BAR10.01.40.00094Vacuum gauge (manometer)
for analogue measurement and
monitoring of the vacuum
Width B | 27 (mm) |
Outside diameter D | 40 (mm) |
Show moreShow less
SEV 4/210.05.03.00321Quick release valve
Length L | 39.2 (mm) |
Height H | 14.3 (mm) |
Connection | Hose 4/2 |
Show moreShow less
KUG 8.2 5401 A2 G10010.01.40.00102Ball
Outside diameter D | 8.2 (mm) |
Material | Austenitic stainless steel |
Show moreShow less
MASK-FOL-3000x40x0.19-9.5-FMHD10.01.40.00108Front foil
Length L | 3000 (mm) |
Width B | 40 (mm) |
Height H | 0.19 (mm) |
Internal diameter d | 9.5 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
DR M6 9.5/6.5x1 PA10.07.08.00017Sealing ring
Length L | 1 (mm) |
Outside diameter D | 9.5 (mm) |
Internal diameter d | 6.5 (mm) |
Material | Polyamide |
Show moreShow less
HUEL 10-6.2x7-FMHD10.01.40.00151Sleeve
Length L | 7 (mm) |
Outside diameter D | 10 (mm) |
Internal diameter d | 6.2 (mm) |
Material | Polyamide |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
Accessories
FST-STARR 25 HD2 G1/2-AG G3/8-IG10.01.10.07012Spring plunger with both-way
damping and height compensation,
heavy-duty
Spring stroke Z | 25 (mm) |
Shape mounting elements | Heavy duty 2 spring plunger |
Utilization design | Mounting section |
Size | 40x40 |
Show moreShow less
FST-STARR 50 HD2 G1/2-AG G3/8-IG10.01.10.07013Spring plunger with both-way
damping and height compensation,
heavy-duty
Spring stroke Z | 50 (mm) |
Shape mounting elements | Heavy duty 2 spring plunger |
Utilization design | Mounting section |
Size | 40x40 |
Show moreShow less
FST-STARR 75 HD2 G1/2-AG G3/8-IG10.01.10.07014Spring plunger with both-way
damping and height compensation,
heavy-duty
Spring stroke Z | 75 (mm) |
Shape mounting elements | Heavy duty 2 spring plunger |
Utilization design | Mounting section |
Size | 40x40 |
Show moreShow less
FST-FLEX 25 HD2 G1/2-AG G3/8-IG10.01.10.07018Spring plunger with both-way
damping and height compensation,
heavy-duty
Spring stroke Z | 25 (mm) |
Shape mounting elements | Heavy duty 2 spring plunger |
Utilization design | Mounting section |
Size | 40/80x40 |
Show moreShow less
FST-FLEX 50 HD2 G1/2-AG G3/8-IG10.01.10.07019Spring plunger with both-way
damping and height compensation,
heavy-duty
Spring stroke Z | 50 (mm) |
Shape mounting elements | Heavy duty 2 spring plunger |
Utilization design | Mounting section |
Size | 40/80x40 |
Show moreShow less
FST-FLEX 75 HD2 G1/2-AG G3/8-IG10.01.10.07020Spring plunger with both-way
damping and height compensation,
heavy-duty
Spring stroke Z | 75 (mm) |
Shape mounting elements | Heavy duty 2 spring plunger |
Utilization design | Mounting section |
Size | 40/80x40 |
Show moreShow less
FLK G1/2-IG G1/2-AG10.01.03.00175Flexible suction cup mounting for
adaptation to sloping surfaces
Thread G1 | G1/2"-F |
Thread G2 | G1/2"-M |
Operating temperature | 0 ... 70 °C |
Show moreShow less
FLK G1/2-IG G1/2-AG V10.01.03.00207Flexible suction cup mounting for
adaptation to sloping surfaces
Thread G1 | G1/2"-F |
Thread G2 | G1/2"-M |
Operating temperature | 0 ... 70 °C |
Shape mounting elements | reinforced |
Show moreShow less
FLAN-PL 160x120x10 FMHD10.01.10.08805Flange plate
Length L | 160 (mm) |
Width B | 120 (mm) |
Height H | 10 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
FST-C 100-HD110.01.20.01260Suspension with height compensation
and pneumat. clamping
heavy-duty
Shape mounting elements | Heavy duty 1 spring plunger |
Spring stroke Z | 100 (mm) |
Weight | 9 (kg) |
Length L | 170 (mm) |
Width B | 170 (mm) |
Height H | 50 (mm) |
Show moreShow less
MOD-FLAN 157x120 FMHD10.01.11.03187Flange module
Length L | 157 (mm) |
Width B | 120 (mm) |
Height H | 64.1 (mm) |
Utilization design | Vacuum area gripping system FMHD |
Show moreShow less
VTR-SL 3x RST6010.01.10.02779Vacuum distributor with
hose connector
Length L | 439 (mm) |
Width B | 100 (mm) |
Height H | 156 (mm) |
Connection | Tube end Ø60 |
Show moreShow less
VTR-SL 4x RST6010.01.10.03196Vacuum distributor with
hose connector
Number of connections | 4 |
Connection | Tube end Ø60 |
Length L | 439 (mm) |
Width B | 100 (mm) |
Height H | 156 (mm) |
Show moreShow less
VTR-SL 5x RST6010.01.10.03066Vacuum distributor with
hose connector
Number of connections | 5 |
Connection | Tube end Ø60 |
Length L | 439 (mm) |
Width B | 100 (mm) |
Height H | 156 (mm) |
Show moreShow less
VSi V D M12-410.06.02.00580Universal vacuum and pressure
switch with IO-Link function
Measuring range [bar] | -1,0 ... 0,0 bar |
Construction vacuum switch | with display |
Electrical connection | Male connect M12, 4 pol |
Indication | 2xLED |
Protection type IP | IP 65 |
Show moreShow less
ASK B-M12-4 5000 K-4P21.04.05.00263Connection cable
Electrical connection | Fem connect M12, 4 pol |
Material hose | PUR cable |
Cable length | 5000 (mm) |
Connection 2 | Cable, 4-pole |
Show moreShow less
ASK B-M12-5 5000 K-5P21.04.05.00080Connection cable
Electrical connection | Fem connect M12, 5 pol |
Cable length | 5000 (mm) |
Connection 2 | Cable, 5-pole |
Material hose | PUR cable |
Show moreShow less
VS-MONT 85x21x30.8 VSi SPZ10.01.22.04338Vacuum switch (inst)
Length L | 85 (mm) |
Width B | 21 (mm) |
Height H | 30.8 (mm) |
Special function | with mounting bracket (horizontal) |
Utilization design | Schmalz palletizer |
Show moreShow less
NUT-STEI 55x20 M3-IG10.01.21.04651Nut for profile slot
Length L | 55 (mm) |
Width B | 20 (mm) |
Height H | 5 (mm) |
Thread G1 | M3-F |