• Round suction plate for handling of workpieces with smooth surfaces
  • Usage in manufacturing of float glass or in tempering processes in the glass industry
  • Hot forming in the metal industry
Product Highlights
  • Permanent temperature resistance due to stainless steel main body with seal made of special mesh
  • Temperature resistant up to 600 °C for safe and gentle gripping of hot workpieces
  • Seal can be quickly and easily replaced separately in case of wear or damage
  • Robust stainless-steel main body
  • Seal clamped into the main body and quickly replaceable
  • Seal made of special textile material for handling hot workpieces
  • Diameter: 35 to 140 mm
  • Material: Special woven silicate
  • Withstands temperatures up to 600 °C
The matching documentation for this product is available in this section.

Documents

Language

Filter by