Schmalz

Connected to Control.

Industry 4.0 thrives on intelligent devices that communicate with each other in the digital factory.

The state-of-the-art vacuum components are quickly integrated into the application environment via interfaces such as IO-Link, Ethernet or NFC. They continually gather and interpret energy and condition data from the process and make it available at the control panel, on the operator's smartphone and in the cloud. Thus a seamless monitoring of the entire process becomes possible, enabling predictive maintenance to prevent downtime and optimize energy consumption.

Benefits

Quick Start of Operations

Ready for immediate use.

Integration via NFC, IO-Link and Ethernet makes the start of operations up to 75 percent faster.

Industry 4.0 is made possible only by transparent process and condition data.
∼ Dr. Maik Fiedler, Head of Business Unit, Vacuum Automation

Efficient Operation

Optimum performance.

Monitor and optimize machine data and statuses from anywhere and in real time.

Predictive Maintenance

Increased machine uptime.

Detect subtle changes and reduce the likelihood of imminent malfunctions – before they lead to system downtime.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

Adresa URL, na kterou se snažíte získat přístup, není ve správném jazykovém kontextu nebo kontextu země.

Kanál obchodu přidružený k vašemu účtu neodpovídá kanálu požadované adresy URL. Chcete-li zobrazit ceny nebo zadat objednávku, přepněte na kanál určený pro vašeho uživatele.

0 produkty úspěšně přidány do košíku

Přejít do nákupního košíku