Schmalz

Holders for Square Tubes HTR-STS

Mountings for spring plungers from M5 to G1/2"

Go directly to the products

Mounting on square tubes for flexible use and quick changeover

Direct mounting of suction cups or spring plungers possible

Tool-free mounting via clamping lever (type STS-...-D30)

Versatile use, as suitable for spring plungers from M5 to G1/2"

Design
  • Folded holder made from sheet steel with drilled mounting holes (2)
  • Size D10/16: secured to square tube with machine screw (1)
  • Size D30: secured to square tube with clamping lever and machine screw (3)
Technical Data
  • Mountings for spring plungers FSTE / FSTA / FSTI from M5 to G1/2”
  • Square tubes 30 x 30 mm to 60 x 60 mm
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Internal diameter d
Product family
Industry sector

1 - 5 from 5 results

HTR-STS 30x30 D10/16 WI

Part no.: 10.08.03.00088

Holder for flexible mounting of suction cups/spring plungers on square tubes

Industries: Universal

Connection 130x30
Suction cup or spring plunger connectionContour D10 and D16
Shapeangled
HTR-STS 40x40 D30 WI

Part no.: 10.08.03.00090

Holder for flexible mounting of suction cups/spring plungers on square tubes

Industries: Universal

Connection 140x40
Suction cup or spring plunger connectionContour D30-G1/2
Shapeangled
HTR-STS 40x40 D10/16 WI

Part no.: 10.08.03.00089

Holder for flexible mounting of suction cups/spring plungers on square tubes

Industries: Universal

Connection 140x40
Suction cup or spring plunger connectionContour D10 and D16
Shapeangled
HTR-STS 50x50 D30 WI

Part no.: 10.08.03.00091

Holder for flexible mounting of suction cups/spring plungers on square tubes

Industries: Universal

Connection 150x50
Suction cup or spring plunger connectionContour D30-G1/2
Shapeangled
HTR-STS 60x60 D30 WI

Part no.: 10.08.03.00092

Holder for flexible mounting of suction cups/spring plungers on square tubes

Industries: Universal

Connection 160x60
Suction cup or spring plunger connectionContour D30-G1/2
Shapeangled

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select