Part no.: 10.08.03.00088
Holder for flexible mounting of suction cups/spring plungers on square tubes
| Connection 1 | 30x30 |
| Suction cup or spring plunger connection | Contour D10 and D16 |
| Shape | angled |
Mounting on square tubes for flexible use and quick changeover
Direct mounting of suction cups or spring plungers possible
Tool-free mounting via clamping lever (type STS-...-D30)
Versatile use, as suitable for spring plungers from M5 to G1/2"

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 5 from 5 results

Part no.: 10.08.03.00088
Holder for flexible mounting of suction cups/spring plungers on square tubes
| Connection 1 | 30x30 |
| Suction cup or spring plunger connection | Contour D10 and D16 |
| Shape | angled |

Part no.: 10.08.03.00090
Holder for flexible mounting of suction cups/spring plungers on square tubes
Industries: Universal
| Connection 1 | 40x40 |
| Suction cup or spring plunger connection | Contour D30-G1/2 |
| Shape | angled |

Part no.: 10.08.03.00089
Holder for flexible mounting of suction cups/spring plungers on square tubes
| Connection 1 | 40x40 |
| Suction cup or spring plunger connection | Contour D10 and D16 |
| Shape | angled |

Part no.: 10.08.03.00091
Holder for flexible mounting of suction cups/spring plungers on square tubes
Industries: Universal
| Connection 1 | 50x50 |
| Suction cup or spring plunger connection | Contour D30-G1/2 |
| Shape | angled |

Part no.: 10.08.03.00092
Holder for flexible mounting of suction cups/spring plungers on square tubes
| Connection 1 | 60x60 |
| Suction cup or spring plunger connection | Contour D30-G1/2 |
| Shape | angled |