Schmalz

Vacuum Lifters and Crane Systems for the Chemical and Pharmaceutical Industry

Reliable Handling of Goods in Potential Hazard Zones

The chemical and pharmaceutical industry works with substances that are processed further in other industrial sectors such as the plastics, food and beverage, and automotive industries. Organic and inorganic chemicals, fertilizers, plastics or pharmaceutical products are stored in barrels, sacks or jugs, and constantly present new challenges for handling in this sector.

In order to allow safe handling of hard-to-grip elements, Schmalz offers vacuum solutions for a wide variety of applications in the chemical and pharmaceutical sectors. Manual vacuum lifting devices ensure ergonomic, safe lifting when handling barrels and sacks. Even in explosion protection zones where special safety measures make handling even more difficult, vacuum lifting devices from Schmalz offer safety and reliability.

Productaanvraag

Materiaalhandling voor farmaceutische productie: PalPharma

Veilige en efficiënte handling van zakken, containers en vaten - ontworpen om te voldoen aan de specifieke voorschriften van farmaceutische processen.

Meer informatie over PalPharma oplossingen

Schmalz offers you the suitable solution in the chemical and pharmaceutical industry

Click on the individual areas to learn more.

1
Sacks
2
Jugs and Buckets
3
Barrels
4
EX Zones
Sacks

Requirements for Vacuum Technology

Gripping and Palletizing without Damage
When handling chemicals, operators must be particularly careful that no tears or holes form in the sacks, allowing substances to leak out. The tube lifter JumboSprint enables operators to lift loads safely, particularly when handling sacks made of sensitive materials like paper.

Resistance to Chemicals
Contact with salts, vapors and chemicals can make many materials porous and no longer usable. Schmalz suction cups made of specially developed materials are resistant to chemicals, meaning that they offer a far longer service life than other suction cups.

Product recommendations for Handling Sacks

Jugs and Buckets

Requirements for Vacuum Technology

Handling multiple workpieces simultaneously
In order to achieve increasingly short cycle times, handling processes must be optimized and reduced to a minimum. Vacuum lifting devices from Schmalz can be adapted to the specific application to allow simultaneous handling of multiple workpieces.

Damage-free handling
When handling chemicals, operators must be particularly careful that no tears or holes form in the containers, allowing substances to leak out. Schmalz vacuum lifting devices offer safe, reliable handling of hard-to-grip containers such as jugs and buckets.

Resistance to chemicals
Contact with salts, vapors and chemicals can make many materials porous and no longer usable. Schmalz suction cups made of specially developed materials are resistant to chemicals, meaning that they offer a far longer service life than other suction cups.

Product recommendations for Handling Buckets and Jugs

Barrels

Requirements for Vacuum Technology

Heavy and unwieldy
Vacuum lifting devices allow heavy, unwieldy barrels to be moved ergonomically. The barrels are lifted from above, but the gripper must not be on the bunghole.

Resistance to oils and chemicals
Contact with oils, vapors and chemicals can make many materials porous and no longer usable. Suction cups from Schmalz are made of specially developed materials that are resistant to chemicals to provide significantly longer service lives than other suction cup.

Product recommendations for Handling Barrels

EX Zones

Requirements for Vacuum Technology

Handling in potentially explosive atmospheres
Handling processes in potentially explosive atmospheres have particularly high requirements for safety and reliability. Schmalz lifting devices can be configured for use in explosion protection zones to provide optimal safety during handling. All conductive parts on the tube lifter JumboSprint EX are connected to each other using equipotential bonding.

Product recommendations for Handling in Explosion Protection Zones

Video's

Ontdek toepassingsvoorbeelden van het product in verschillende industrieën - gebruiksvriendelijk, informatief en praktisch.

Geen geschikte video's gevonden? Neem dan een kijkje in ons mediacentrum.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.