Compact Ejectors X-Pump SXPi / SXMPi With IO-Link Class A
- Suction rate up to 220 l/min
- Max. vacuum: 85 %
- Main body made of plastics
Vacuum Technology for Automation
The automotive industry is one of the most important commercial sectors, with a densely networked supplier industry. Generally, the industry is separated into vehicle manufacturers, component suppliers and line builders. Due to the ever growing number of different variants and increased manufacturing capacities , vehicle manufacturers are increasingly focused on global platform strategies. As part of these strategies, plant concepts and parts can be reused, which then increases the numbers of parts produced.
Strict emission regulations and dwindling resources also require the increasing electrification of vehicles. In addition, production methods are changing: production lines are becoming more flexible and cars are becoming lighter, e.g. through hot forming.
Vacuum Lifters and Crane Systems
Various manual processes in the automotive Industry are involved in manufacturing workflows: For example, components such as roofs are unloaded from presses and loaded to the carriers; in in-house logistics, small load carriers such as boxes or crates are moved, and components such as windows, batteries or brake disks are supplied to the line. The high cycle rate and the weight or shape of the workpieces involved in these tasks can strain the health of employees.
Manually controlled vacuum lifters relieve operators of the weight of workpieces, allowing them to work ergonomically and without physical strain. The simple operation of vacuum lifters allows coils, metal sheets, boxes and crates to be quickly gripped and moved. Depending on the type, the vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.
Webinar: Giving Mobile Robots the Power to Grip
Learn how the Smart Vacuum Pump GSP is redefining electrical vacuum generation and is setting new standards in energy efficiency and performance – register now!
📆 November 19, 2026, at 10:00 a.m. EST | 3:00 p.m. GMT | 4:00 p.m. CET
🎤 30 minutes, including a Q&A session
🌐 English

Highly Dynamic and Transparent Processes
Automotive suction cups for transmitting high lateral forces to dry, dry-lubricated and oil-lubricated sheet metal
Powerful vacuum generators with integrated process monitoring for shortest grip and release times
Resistant to Dirt and Oil
Specially developed suction cup materials with high resistance to drawing oils
Robust vacuum generators that work reliably under the toughest operating conditions
Good Adaptation to Complex Workpiece Shapes
Complete range of suction cups for the most varied workpiece formats and contours in almost all process steps of sheet metal forming
Wide range of holders for optimum adjustment of the suction cups to the workpiece contour
Flexible lightweight construction tooling for highly dynamic processes with maximum output in press shop and body shop
Temperature Resistance During Hot Forming
Suction cups made of the material HT2 for unloading hot sheet metal parts from the press tool
Wear-resistant magnetic grippers with high holding forces for flexible handling of sheet metal parts with complex shapes or cutout patterns
Safety and transparent processes
Continuous monitoring of the vacuum systems for leakage, contamination and cycle times
Acquisition, evaluation and visualization of all relevant process data to increase plant availability
High Energy Efficiency During Vacuum Generation and Handling, for example in joining processes or during emergency stops
Suction cups with outstanding sealing properties on complex shapes
Vacuum generators with integrated air-saving function
Reliable and Transparent processes
Continuous monitoring of vacuum systems for leakage, contamination and cycle times
Recording, evaluation and visualization of all relevant process data to increase system availability
High Ozone Resistance in all Materials Used
Specially developed suction cup materials ensure a long service life in the environments surrounding laser cutting machines and welding systems
Extension of the maintenance intervals of large-scale and complex gripping systems
Vacuum Powered for Flexible and Cost Efficient Operation
Low weight tooling by using suction cups instead of heavy mechanical clamps
Space saving gripping from above instead of lateral mechanical clamping
Handling and Installing Front, Side and Rear Windows
Mark-free suction cup material HT1 for handling glass along the entire process chain, from application of the adhesive to installation in the vehicle
Suction cups with a flexible sealing lip, a bellow and a defined support surface for gentle pickup of curved windows with high force transmission
Handling and Placing Automotive Batteries
Gripping system enables safe handling of different battery types using check valve technology and adaptable sealing foam
Available with integrated pneumatic vacuum generation or with external electrical vacuum generation, depending on customer requirements
Automated logistics processes with Cobots
Compressed air independent vacuum generators for autonomous warehouses or stationary handling tasks with collaborative robots (Cobots)
Vacuum gripper ready for connection for automated "grip into the box" and removal of individual parts from containers with chaotic or pre-sorted packing patterns
Handling sets for the quick assembly of gripping solutions
Logistics and intralogistics in the automotive plant
Fatigue-free handling of starter batteries of different sizes and geometries
Intuitive fatigue-free handling of aluminum rims in intralogistics
Safe handling of heavy components
Loading and unloading of car gas tanks into carriers
Handling of large windshields in the warehouse
Manual handling in the press store and paint store
Ergonomic handling of even large-format sheet metal parts such as roofs at the end of a press line and in the post control
Ergonomic support for lifting and lowering hoods and tailgates
Manuelle Manual handling in assembly
Safe and ergonomic handling of cardan shafts, windshields, fuel tank systems, Exhaust units, starter batteries and battery modules for e-vehicles
Ergonomic handling of large-format components of commercial vehicles, buses and motorhomes
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.