Schmalz

Vacuum Technology for the Automotive Industry

Fast Cycle Times and High Depth of Automation

Vacuum Technology for Automation

The automotive industry is one of the most important commercial sectors, with a densely networked supplier industry. Generally, the industry is separated into vehicle manufacturers, component suppliers and line builders. Due to the ever growing number of different variants and increased manufacturing capacities , vehicle manufacturers are increasingly focused on global platform strategies. As part of these strategies, plant concepts and parts can be reused, which then increases the numbers of parts produced.

Strict emission regulations and dwindling resources also require the increasing electrification of vehicles. In addition, production methods are changing: production lines are becoming more flexible and cars are becoming lighter, e.g. through hot forming.

Vacuum Lifters and Crane Systems

Various manual processes in the automotive Industry are involved in manufacturing workflows: For example, components such as roofs are unloaded from presses and loaded to the carriers; in in-house logistics, small load carriers such as boxes or crates are moved, and components such as windows, batteries or brake disks are supplied to the line. The high cycle rate and the weight or shape of the workpieces involved in these tasks can strain the health of employees.

Manually controlled vacuum lifters relieve operators of the weight of workpieces, allowing them to work ergonomically and without physical strain. The simple operation of vacuum lifters allows coils, metal sheets, boxes and crates to be quickly gripped and moved. Depending on the type, the vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.

Productaanvraag

Webinar: Mobiele robots het vermogen geven om voorwerpen vast te pakken

Ontdek hoe de Smart Vacuümpomp GSP de elektrische vacuümopwekking op een geheel nieuwe manier benadert en nieuwe normen stelt op het gebied van energieefficiency en prestaties – schrijf je nu in!

📆 19 november 2026, om 10.00 uur EST | 15.00 uur GMT | 16.00 uur CET
🎤 30 minuten, inclusief een vraag-en-antwoordronde
🌐 Engels

Over het webinar

Schmalz offers you the suitable solution in the automotive industry

Click on the individual areas to learn more.

1
Vacuum Technology in Press Shops
2
Vacuum Technology in the Body Shop
3
Vacuum Technology in the Final Assembly
4
Vacuum Lifters and Crane Systems
Vacuum Technology in Press Shops

Requirements for Vacuum Technology

Highly Dynamic and Transparent Processes

  • Automotive suction cups for transmitting high lateral forces to dry, dry-lubricated and oil-lubricated sheet metal

  • Powerful vacuum generators with integrated process monitoring for shortest grip and release times

Resistant to Dirt and Oil

  • Specially developed suction cup materials with high resistance to drawing oils

  • Robust vacuum generators that work reliably under the toughest operating conditions

Good Adaptation to Complex Workpiece Shapes

  • Complete range of suction cups for the most varied workpiece formats and contours in almost all process steps of sheet metal forming

  • Wide range of holders for optimum adjustment of the suction cups to the workpiece contour

  • Flexible lightweight construction tooling for highly dynamic processes with maximum output in press shop and body shop

Temperature Resistance During Hot Forming

  • Suction cups made of the material HT2 for unloading hot sheet metal parts from the press tool

  • Wear-resistant magnetic grippers with high holding forces for flexible handling of sheet metal parts with complex shapes or cutout patterns

Safety and transparent processes

  • Continuous monitoring of the vacuum systems for leakage, contamination and cycle times

  • Acquisition, evaluation and visualization of all relevant process data to increase plant availability

Product recommendations in the Press Shop

Vacuum Technology in the Body Shop

Requirements for Vacuum Technology

High Energy Efficiency During Vacuum Generation and Handling, for example in joining processes or during emergency stops

  • Suction cups with outstanding sealing properties on complex shapes

  • Vacuum generators with integrated air-saving function

Reliable and Transparent processes

  • Continuous monitoring of vacuum systems for leakage, contamination and cycle times

  • Recording, evaluation and visualization of all relevant process data to increase system availability

High Ozone Resistance in all Materials Used

  • Specially developed suction cup materials ensure a long service life in the environments surrounding laser cutting machines and welding systems

  • Extension of the maintenance intervals of large-scale and complex gripping systems

Vacuum Powered for Flexible and Cost Efficient Operation

  • Low weight tooling by using suction cups instead of heavy mechanical clamps

  • Space saving gripping from above instead of lateral mechanical clamping

Product recommendations for the Body Shop

Vacuum Technology in the Final Assembly

Requirements for Vacuum Technology

Handling and Installing Front, Side and Rear Windows

  • Mark-free suction cup material HT1 for handling glass along the entire process chain, from application of the adhesive to installation in the vehicle

  • Suction cups with a flexible sealing lip, a bellow and a defined support surface for gentle pickup of curved windows with high force transmission

Handling and Placing Automotive Batteries

  • Gripping system enables safe handling of different battery types using check valve technology and adaptable sealing foam

  • Available with integrated pneumatic vacuum generation or with external electrical vacuum generation, depending on customer requirements

Automated logistics processes with Cobots

  • Compressed air independent vacuum generators for autonomous warehouses or stationary handling tasks with collaborative robots (Cobots)

  • Vacuum gripper ready for connection for automated "grip into the box" and removal of individual parts from containers with chaotic or pre-sorted packing patterns

  • Handling sets for the quick assembly of gripping solutions

Product recommendations in Final Assembly

Vacuum Lifters and Crane Systems

Requirements for Vacuum Technology

Logistics and intralogistics in the automotive plant

  • Fatigue-free handling of starter batteries of different sizes and geometries

  • Intuitive fatigue-free handling of aluminum rims in intralogistics

Safe handling of heavy components

  • Loading and unloading of car gas tanks into carriers

  • Handling of large windshields in the warehouse

Manual handling in the press store and paint store

  • Ergonomic handling of even large-format sheet metal parts such as roofs at the end of a press line and in the post control

  • Ergonomic support for lifting and lowering hoods and tailgates

Manuelle Manual handling in assembly

  • Safe and ergonomic handling of cardan shafts, windshields, fuel tank systems, Exhaust units, starter batteries and battery modules for e-vehicles

  • Ergonomic handling of large-format components of commercial vehicles, buses and motorhomes

Product recommendations for the Automotive Industry

Documenten

Video's

Ontdek toepassingsvoorbeelden van het product in verschillende industrieën - gebruiksvriendelijk, informatief en praktisch.

Geen geschikte video's gevonden? Neem dan een kijkje in ons mediacentrum.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.