Vacuum Tube Lifters JumboErgo
For workpieces of many different shapes and sizes weighing up to 300 kg
The twist grip on the JumboErgo is designed to operate like a motorcycle throttle. Large and heavy loads such as wooden boards, cardboard boxes and solar panels can be moved gently and precisely. The length of the operator handle can be varied, which allows the user to always maintain a safe distance from the load.
Responsive and precise handling due to ergonomic operation with precisely controllable twist grip
Modular design and extensive gripper and accessories program for implementing individual requirements
Increases employee motivation and minimizes work-related musculoskeletal disorders
Optional radio remote control for up to 40 % energy savings
Optional pneumatic swiveling unit for swiveling workpieces up to 120 kg by 90°
Together for greater sustainability - with Jumbos in action.
Our innovative vacuum technology combines sustainability with economic success. Thanks to intelligent system optimization, you can save up to 90 % of your energy consumption with the new Eco function, depending on the application. This not only makes a valuable contribution to environmental protection, but also significantly improves your ROI.
Find out more now and discover new ways to lift your vacuum tube lifter to the next level.

Modular system
(1) Radio remote control SRC for vacuum generator (optional)
(2) Frequency control with vacuum blower SBV
(3) Twist grip for lifting, lowering and releasing the load
(4) Filter - changable without tools
(5) Suspension height can be adjusted without the load attached
(6) Quick-change adapter for vacuum grippers (optional)
Modular elements

Quick-change adapter
Versatility is key: Schmalz offers the right suction cups for virtually any application. With quick-change adapter the gripper can be changed quickly and easily.
.jpg)
Single vacuum gripper
For compact goods such as cardboard boxes, barrels, buckets, jugs and cabinets.
.jpg)
Single vacuum gripper, long
For pallets, narrow cardboard boxes, beams, square tubes and other elongated workpieces.
.jpg)
Round vacuum gripper
For barrels, buckets or stone slabs with rough surfaces.

Sack gripper
For paper and plastic bags, raw rubber bails and shrink-wrapped packages.
.jpg)
Double vacuum gripper
For cardboard boxes, crates or sheets. The vacuum grippers can be continuously adjusted along the beam.

Double vacuum gripper FMP
For pallets, sections or cut pieces where the vacuum gripper is not fully covered by the workpiece. The grippers can be continuously adjusted along the beam.

Quadruple vacuum gripper
For large cardboard boxes, sheets and non-rigid pieces. The vacuum grippers can be continuously adjusted lengthwise and crossways.
.jpg)
Multiple vacuum gripper
For uneven workpieces such as foil trays or unstable cardboard boxes. The individual vacuum grippers optimally compensate for any unevenness.
.jpg)
Needle gripper
For air-permeable components such as soft wood fiber, rock wool, foam or insulation boards.
.jpg)
Mechanical grippers
Schmalz offers mechanical gripper solutions for workpieces that cannot be vacuum-gripped, such as bags or open transport boxes.
.jpg)
Modular system for configuring custom grippers
In addition to a large number of pre-configured grippers, the modular gripper system adds additional configurations to the Jumbo product range. You can easily configure multiple vacuum grippers that are custom tailored to the respective application.
Technical Data
The vacuum tube lifters JumboErgo and JumboSprint can be configured specifically based on the requirements of each individual application due to their modular design. The technical data varies depending on the configuration and on the vacuum gripper chosen.
The following technical data are standard values.
| Type | Workpiece format* Min [mm] |
Workpiece format* Max [mm] |
Operator handle length L [mm] |
Max. lifting speed [m/min] |
Max. lifting stroke Z [mm] |
Height H** [mm] |
|---|---|---|---|---|---|---|
| JumboErgo | 300x200 | 4,000x2,000 | 350-1,000 | 60 | 1,700 | 2,850 |
| 300x200 | 4,000x2,000 | 350-1,000 | 60 | 2,100 | 3,400 | |
| JumboSprint | 300x200 | 3,000x1,000 | 155-500 | 60 | 1,700 | 2,850 |
| 300x200 | 3,000x1,000 | 155-500 | 60 | 2,100 | 3,400 |
A lift capacity of 140 kg and higher applies: lifting stroke Z +160 mm, height H +250 mm
*Depends on the vacuum gripper chosen
**Vacuum gripper not included (total height = H + height of the vacuum gripper)
| Jumbo type | Max. lift capacity [kg] | Ø Lift tube | |
|---|---|---|---|
| Horizontal | 90° swivel | D [mm] | |
| Ergo/Sprint 35 | 35 | - | 120 |
| Ergo/Sprint 45 | 45 | 30 | 140 |
| Ergo/Sprint 65 | 65 | 50 | 160 |
| Ergo/Sprint 85 | 85 | 70 | 178 |
| Ergo/Sprint 110 | 110 | 90 | 203 |
| Ergo/Sprint 140 | 140 | 120 | 230 |
| Ergo/Sprint 200 | 200 | - | 250 |
| Ergo/Sprint 300 | 300 | - | 305 |
Success Stories
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!







.jpg)
.jpg)
.jpg)




.jpg)


.jpg)