Schmalz

Vacuum Technology for the Defense Industry

Safe Solutions for Challenging Handling Tasks

Manufacturing in the defense industry places the highest demands on safety and precision. As order volumes grow, efficiency is becoming an increasingly critical factor. Accordingly, the need for modern, ergonomic, and process-reliable handling solutions continues to rise.

Whether heavy armored steel plates, ballistic sheets, ammunition boxes, large structural components, welded vehicle sections, components for protection systems or sensitive assembly units: Schmalz ensures smooth processes with suitable handling solutions. 

In addition to a wide range of workpiece geometries, we also cover a broad spectrum of materials, including metals, ceramics, polymers and composite materials such as armored glass, natural and fiber materials such as wood and cardboard, as well as various special materials, for example optical or semiconductor functional materials. This ensures that your production and logistics processes remain safe and stable.

Schmalz stands for certified quality and solutions tailored precisely to the requirements of the industry. Our manual and automated handling systems enable ergonomic, safe and damage-free lifting, positioning and transport throughout the entire production process.

As a turnkey provider, we support you from the initial concept to safe operation: from on-site project initiation, engineering, CAD design and mounting to the start of operations, regular safety checks, training and ongoing service. The result is a fully integrated, ready-to-use solution with maximum operational reliability.

제품 요청

무엇이 중요한지 잘 알고 있습니다.

슈말츠는 방위 산업의 요구 사항에 정확하게 부합하는 인증받은 품질과 솔루션을 제공합니다. 진정한 원스톱 솔루션 제공업체로서 초기 개념부터 안전한 작동까지 고객을 서포트합니다. 당사의 핸들링 시스템은 모든 단계에서 인체공학적이고 생산적이며 안전한 실질적인 공정 효율성을 제공합니다.

자세히 알아보세요!

Schmalz offers you the right solution for the defense industry

Click on the individual areas and find out more.

1
Manual Handling
Solutions for Safe and Ergonomic Handling
2
Automated Handling
Solutions for safe and automated Handling
Manual Handling

Fast picking up to 50 kilograms

For fast picking of workpieces up to 50 kg, such as ammunition boxes and electronic modules, the vacuum tube lifter JumboFlex ensures high throughput and ergonomic operation. It can be used either as a stationary solution with a suitable crane system or flexibly as a mobile unit, ideal for warehouses and assembly environments.   When millimeter-precise positioning is required, the Smart Hoist Neo 30 perfectly complements the portfolio: its sensor-based control converts even the slightest manual force into precise lifting movements, while battery operation enables maximum mobility.

Key benefits at a glance:

  • Fast stacking and unstacking

  • Ergonomic operation without physical strain

  • Stationary or mobile use

  • Maximum precision thanks to sensor-controlled movement

____________________________________________________________________________________________________________________________

Safe heavy-duty handling up to 2,000 kilograms

For the safe and ergonomic handling of heavy defense components up to 2,000 kg including wooden pendulum packaging, armored steel plates, weapon system components, sheet metal panels, pipes, or plastic workpieces, vacuum lifting devices from the VacuMaster series are available in various configurations. They can be combined with column, wall, overhead or gantry cranes enabling powerful yet controlled handling of large loads.   For tasks that require precise, sensor-controlled movement of heavy components, Binar Handling Quick-Lift systems offer an additional option: they allow sensitive and accurate positioning of loads weighing up to 600 kg,  for example in the assembly of engine components or structural parts.  

Key benefits at a glance:

  • Safe handling of heavy loads weighing up to 2 tons

  • Vertical and horizontal movement

  • Precise alignement of heavy components

  • Tailored crane solutions for every environment

________________________________________________________________________________________________________________________

Assisted lifting support

For repetitive overhead work or for lifting tasks close to the ground, the upper body exoskeleton MATE UTB and the forward bend exoskeleton NEXO Pro provide targeted relief. They enhance ergonomic performance and reduce physical strain, either as a stand-alone system or in combination with other lifting solutions.

Key benefits at a glance:

  • Targeted support for overhead and low-level tasks

  • As a stand-alone solution or integrated solution

Product Recommendations for the Defense Industry

Automated Handling

Intelligent cobot automation: bin picking instead of pre-sorting

In modern defense production, the combination of cobots and intelligent vacuum gripping systems is revolutionizing the handling of ammunition components and defense parts. The cobot with integrated vacuum generation autonomously picks cartridges or sheet metal components directly from containers – without manual pre-sorting. Intelligent vacuum gripping systems work self-sufficiently in connection with optical recognition systems and cobots and take over, for example, sorting processes, storage in staging systems or precise insertion into processing machines.

Advantages at a glance:

  • Autonomous bin picking directly from unorganized containers

  • Precise sorting and positioning using vacuum grippers

  • Increased efficiency thanks to intelligent vacuum gripping systems

  • Scalable cobot handling solutions for a wide range of applications and workpieces

____________________________________________________________________________________________________________________________

Vacuum layer gripping systems for automated palletizing of heavy crates

Vacuum layer gripping systems automate the safe handling of heavy cardboard boxes and ammunition crates – layer by layer or individually. The system automatically detects positions, lifts layers of goods precisely and positions them on pallets without damaging the load. The automated process runs continuously: the layer gripping systems adapt flexibly to different workpiece sizes and weights and enable efficient palletizing and depalletizing processes without retooling. Centralized or decentralized vacuum generation guarantees uninterrupted processes.

Advantages at a glance:

  • Fully automated palletizing of entire product layers or individual units

  • Safe and precise handling without damage, even with fragile workpieces

  • Universal gripping systems adapt to changing products

  • Individual, customer-specific design for optimum integration capability

Product Recommendations for the Defense Industry

서류

동영상

사용자 친화적이고 유익하며 실용적인 다양한 산업 분야의 제품 적용 사례를 발견하십시오.

적합한 동영상을 찾지 못하셨나요? 그렇다면 미디어 센터를 살펴보세요.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.
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
Select 포트폴리오를 사용하면 전 세계에서 즉시 사용 가능하고 최적으로 조합할 수 있는 검증된 표준 제품을 신뢰할 수 있습니다. 더 이상 긴 납품 시간과 제품 선택의 불확실성이 없습니다. 빠르고 복잡하지 않으며 전 세계에서 사용 가능한 필요한 진공 부품을 정확하게 찾아보세요.