Schmalz

Vacuum Technology for the Defense Industry

Safe Solutions for Challenging Handling Tasks

Manufacturing in the defense industry places the highest demands on safety and precision. As order volumes grow, efficiency is becoming an increasingly critical factor. Accordingly, the need for modern, ergonomic, and process-reliable handling solutions continues to rise.

Whether heavy armored steel plates, ballistic sheets, ammunition boxes, large structural components, welded vehicle sections, components for protection systems or sensitive assembly units: Schmalz ensures smooth processes with suitable handling solutions. 

In addition to a wide range of workpiece geometries, we also cover a broad spectrum of materials, including metals, ceramics, polymers and composite materials such as armored glass, natural and fiber materials such as wood and cardboard, as well as various special materials, for example optical or semiconductor functional materials. This ensures that your production and logistics processes remain safe and stable.

Schmalz stands for certified quality and solutions tailored precisely to the requirements of the industry. Our manual and automated handling systems enable ergonomic, safe and damage-free lifting, positioning and transport throughout the entire production process.

As a turnkey provider, we support you from the initial concept to safe operation: from on-site project initiation, engineering, CAD design and mounting to the start of operations, regular safety checks, training and ongoing service. The result is a fully integrated, ready-to-use solution with maximum operational reliability.

Zapytanie o produkt

Wiemy, co jest ważne.

Firma Schmalz to certyfikowana jakość i rozwiązania precyzyjnie dostosowane do wymogów przemysłu obronnego. Jako prawdziwy dostawca kompleksowych rozwiązań zapewniamy wsparcie od początkowej koncepcji po bezpieczną obsługę. Nasze systemy przenoszenia zapewniają wymierną sprawność procesów - ergonomicznie, produktywnie i bezpiecznie na każdym etapie.

Dowiedz się więcej!

Schmalz offers you the right solution for the defense industry

Click on the individual areas and find out more.

1
Manual Handling
Solutions for Safe and Ergonomic Handling
2
Automated Handling
Solutions for safe and automated Handling
Manual Handling

Fast picking up to 50 kilograms

For fast picking of workpieces up to 50 kg, such as ammunition boxes and electronic modules, the vacuum tube lifter JumboFlex ensures high throughput and ergonomic operation. It can be used either as a stationary solution with a suitable crane system or flexibly as a mobile unit, ideal for warehouses and assembly environments.   When millimeter-precise positioning is required, the Smart Hoist Neo 30 perfectly complements the portfolio: its sensor-based control converts even the slightest manual force into precise lifting movements, while battery operation enables maximum mobility.

Key benefits at a glance:

  • Fast stacking and unstacking

  • Ergonomic operation without physical strain

  • Stationary or mobile use

  • Maximum precision thanks to sensor-controlled movement

____________________________________________________________________________________________________________________________

Safe heavy-duty handling up to 2,000 kilograms

For the safe and ergonomic handling of heavy defense components up to 2,000 kg including wooden pendulum packaging, armored steel plates, weapon system components, sheet metal panels, pipes, or plastic workpieces, vacuum lifting devices from the VacuMaster series are available in various configurations. They can be combined with column, wall, overhead or gantry cranes enabling powerful yet controlled handling of large loads.   For tasks that require precise, sensor-controlled movement of heavy components, Binar Handling Quick-Lift systems offer an additional option: they allow sensitive and accurate positioning of loads weighing up to 600 kg,  for example in the assembly of engine components or structural parts.

Key benefits at a glance:

  • Safe handling of heavy loads weighing up to 2 tons

  • Vertical and horizontal movement

  • Precise alignement of heavy components

  • Tailored crane solutions for every environment

________________________________________________________________________________________________________________________

Assisted lifting support

For repetitive overhead work or for lifting tasks close to the ground, the upper body exoskeleton MATE UTB and the forward bend exoskeleton NEXO Pro provide targeted relief. They enhance ergonomic performance and reduce physical strain, either as a stand-alone system or in combination with other lifting solutions.

Key benefits at a glance:

  • Targeted support for overhead and low-level tasks

  • As a stand-alone solution or integrated solution

Product Recommendations for the Defense Industry

Automated Handling

Intelligent cobot automation: bin picking instead of pre-sorting

In modern defense production, the combination of cobots and intelligent vacuum gripping systems is revolutionizing the handling of ammunition components and defense parts. The cobot with integrated vacuum generation autonomously picks cartridges or sheet metal components directly from containers – without manual pre-sorting. Intelligent vacuum gripping systems work self-sufficiently in connection with optical recognition systems and cobots and take over, for example, sorting processes, storage in staging systems or precise insertion into processing machines.

Advantages at a glance:

  • Autonomous bin picking directly from unorganized containers

  • Precise sorting and positioning using vacuum grippers

  • Increased efficiency thanks to intelligent vacuum gripping systems

  • Scalable cobot handling solutions for a wide range of applications and workpieces

____________________________________________________________________________________________________________________________

Vacuum layer gripping systems for automated palletizing of heavy crates

Vacuum layer gripping systems automate the safe handling of heavy cardboard boxes and ammunition crates – layer by layer or individually. The system automatically detects positions, lifts layers of goods precisely and positions them on pallets without damaging the load. The automated process runs continuously: the layer gripping systems adapt flexibly to different workpiece sizes and weights and enable efficient palletizing and depalletizing processes without retooling. Centralized or decentralized vacuum generation guarantees uninterrupted processes.

Advantages at a glance:

  • Fully automated palletizing of entire product layers or individual units

  • Safe and precise handling without damage, even with fragile workpieces

  • Universal gripping systems adapt to changing products

  • Individual, customer-specific design for optimum integration capability

Product Recommendations for the Defense Industry

Dokumenty

Filmy wideo

Poznaj przykłady zastosowań produktu w różnych branżach - przyjazne dla użytkownika, pouczające i praktyczne.

Nie znaleziono odpowiednich filmów? W takim razie zajrzyj do naszego centrum multimedialnego.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

Adres URL, do którego próbujesz uzyskać dostęp, nie jest we właściwym języku lub kontekście kraju.

Kanał sklepu powiązany z Twoim kontem nie jest zgodny z kanałem żądanego adresu URL. Aby wyświetlić ceny lub złożyć zamówienie, przełącz się na kanał specyficzny dla użytkownika.

Produkt pomyślnie dodany do koszyka

Przejdź do koszyka

Schmalz Select - Preferowana gama produktów dla techniki podciśnieniowej

Wszystko dostępne. Wszystko ustawione. Wszystko jasne.

Dzięki portfolio Select można polegać na sprawdzonych, standardowych produktach, które są dostępne natychmiast i na całym świecie oraz mogą być optymalnie łączone. Koniec z długim czasem dostawy i niepewnością przy wyborze produktów. Znajdź dokładnie te części składowe, których potrzebujesz - szybko, nieskomplikowanie i dostępne na całym świecie.