Approach to System Design
The implementation from theory to practice is shown with a system design based on an example. The Schmalz Calculator in the "Services" section provides helpful support for system design.
Flowchart for system design
Calculation of forces
Suction cups
Mounting elements
Vacuum hoses
Distributors
Vacuum generators
Solenoid valves
Vacuum switches
The following calculations are based on this application:
Workpiece
Material: Steel sheets, stacked on a pallet
Surface: Smooth, level, dry
Dimensions:
Length: max. 2,500 mm
Width: max. 1,250 mm
Thickness: max. 2.5 mm
Weight: approx. 60 kg
Handling system
Used system: Gantry handling system
Existing compressed air: 8 bar
Control voltage: 24 V DC
Working sequence: Horizontal Pick & Place
A steel sheet is picked up from a pallet, lifted, transported horizontally and deposited in a machining center.
Max. acceleration:
X, Y axis: 5 m/s2
Z axis: 5 m/s2
Cycle time: 30 s
Scheduled time:
for pick-up: < 1s
for releasing: < 1s

슈말츠 계산기

Weight Calculation of a Workpiece

Theoretical Holding Force of a Suction Cup

Suction Cup Selection

Mounting Elements Selection

Vacuum Hose Selection

Distributor Selection

Vacuum Generator Selection

Valve Technology Selection

Vacuum Switch Selection

Calculation of Evacuation Times