Chwytak z cienkiego szkła STGG
- Powierzchnia ssania: 100 x 55 mm i 170 x 105 mm
- Powierzchnia zasysania materiału: PEEK
- Wydajność ssania 31 do 235 l/min
The rapidly growing share of electric vehicles is leading to a very high demand for lithium-ion batteries. In order to meet the demand for long ranges, the quality and performance requirements for batteries and their production processes are also constantly increasing. Vacuum components from Schmalz meet the high demands of the industry and are used in automated cell production and module assembly. In addition to automation technology, Schmalz also offers vacuum lifters and crane systems for the ergonomic and safe handling of heavy battery modules.
Highly dynamic Pick & Place
Gentle gripping
Contamination-free handling
Safe electrostatic discharge
Format flexible gripper solutions
Deformation-free gripping
Electrolyte-resistant suction cups
Safe and intelligent solutions
Configurable grippers
Integrated vacuum generation
Secure gripping
Gripping directly on the battery terminals
Secure gripping
Flexible configuration
Precise handling
Ergonomic and safe handling
Właściwości produktów i optymalizacja procesów w branży akumulatorów
Więcej informacji na temat odkształceń, zanieczyszczeń, odporności na elektrolity, przydatności do pomieszczeń czystych oraz klasyfikacji i standaryzacji pomieszczeń czystych.
Szybka integracja, pełna sieć, stałe monitorowanie. Nasza oferta Industry 4.0 dla fabryki cyfrowej.
Static charges and discharges cause various problems such as damage to the electrode material, adhesion of the separator foils to the gripper and adhesion of foreign particles as well.