SA-NIP N034 G1/4-IG DN550

Part no.: 10.01.01.00819
Suction cup connection nipple
Nipple: N 034
Thread G1: G1/4"-F
Overall length: 28 mm
Fitting length: 15 mm
Nominal size: 5,50 mm
Material: Aluminium
Spanner size SW2: 6 mm
SA-NIP N034 G1/4-IG DN550
Attribute Value
dn 5.5 mm
D 12 mm
G1 G1/4"-F
L 15 mm
L1 28 mm
L2 12 mm
LG1 12 mm
SW1 17 mm