SCHE 35-16.5x5 ST VZ

Part no.: 10.01.01.10025
Washer with shoulder
External diameter D: 35 mm
Internal diameter d: 16.5 mm
Length L: 5 mm
Material: Steel
Surface: galvanised
Attribute Value
Weight 25.1 g