Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 120x60 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Steel |
Connection | M10-AG |
Attribute | Value |
---|---|
Bmax(S) | 65 mm |
Bs | 57.60 mm |
dn | 4 mm |
G1 | M10-M |
H | 24 mm |
LG1 | 10 mm |
Lmax(S) | 128 mm |
Ls | 126.60 mm |
SW1 | 17 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 312 N |
Lateral force | 254 N |
Lateral force (oily surface) | 170 N |
Volume | 39.90 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 6 mm |
Number of folds | 0 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 89 g |
Product family | SAOF |
Dimensions (LxB) | 120x60 |
Ordering information: SAOF 120x60 NBR-60 M10-AG
Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.